Comparing Copper Trunk, Copper Patch, and Fiber Trunk Cables
Copper trunk cables, copper patch cables, and fiber trunk cables are integral to networking infrastructure. This article will compare these three types of cables, revealing their different roles and characteristics in networking infrastructure.
Introduction of Copper Trunk Cables vs Copper Patch Cables vs Fiber Trunk Cables
Copper Trunk Cables:
Pre-terminated copper trunk cables are specialized cables consisting of bundled pairs of twisted-pair cables, with each pair terminated with connectors at both ends. These cables are pre-configured and pre-terminated with connectors, such as plugs or jacks, which eliminates the need for on-site termination during installation.
Copper Patch Cables:
Copper patch cables, also known as Ethernet patch cables or network patch cables, are flexible cables used to connect network devices. These cables typically have connectors, such as RJ45 connectors, on both ends, allowing for easy and quick connections between devices like computers, routers, switches, and other networking equipment.
Fiber Trunk Cables:
-
MTP/MPO Trunk Cables: MTP/MPO trunk cables are terminated with an MTP®/MPO connector (female/male) on both ends. Typically, these multi-fiber MTP®/MPO trunk cables are ideal for creating a structured cabling system, including backbone and horizontal interconnections.
-
MTP/MPO Harness Cables: MTP/MPO harness cables are terminated with a female/male MTP®/MPO connector on one end and 4/6/8/12 duplex LC/FC/SC/ST connectors on the other end. Typically, these breakout cables are ideal for short-range direct connections or for connecting backbone assemblies to a rack system in the high-density backbone cabling.
Difference Among Copper Trunk Cables vs Copper Patch Cables vs Fiber Trunk Cables
Copper Trunk Cables vs Copper Patch Cables
Understanding the differences between Copper Trunk Cables and Copper Patch Cables is pivotal for optimizing network infrastructure. Below, we compare these two cable types, highlighting their distinct features and applications.
Feature | Copper Trunk Cables | Copper Patch Cables |
---|---|---|
Appearance | Multiple cables bundled together | A single cable |
Connector | RJ45 plug or jack modules on both ends | RJ45 modular plugs on both ends |
Flexibility | Relatively poor | Better |
Installation | Quicker | Slower |
Replacement | Requires reconnecting multiple cable bundles, time-consuming | Simply replace individual cables, more convenient and quick |
Application | High-density applications in data centers | Data centers, commercial buildings, telecommunications rooms, etc. |
Copper Trunk Cables vs Fiber Trunk Cables
Trunk cables are divided into copper trunk cables and fiber trunk cables. The table below illustrates the differences between the two types of cables from various aspects, providing a better understanding of their distinctions.
Feature | Copper Trunk Cables | Copper Patch Cables |
---|---|---|
Connector | RJ45 plugs or jacks | LC, SC, or MTP/MPO fiber connectors |
Outer Diameter | Larger | Smaller |
Flexibility | Relatively poor | Better |
Transmission Speed | Faster | Slower |
Transmission Distance | Longer transmission distances, covering tens to hundreds of kilometers | Relatively shorter transmission distances of about a hundred meters |
Application | Data Center High-density Applications | Data Center High-density Applications |
Conclusion
In summary, each cable type serves a specific role in networking infrastructure. Copper trunk cables are used for high-speed connections between switches, copper patch cables facilitate connections within local networks, and fiber trunk cables are employed for high-speed, long-distance transmissions. The choice between them depends on distance, bandwidth requirements, environmental conditions, and budget. For more information about FS Pre-terminated Solution, please read Data Center Pre-terminated Copper Trunk Cable Solution.
You might be interested in
Email Address
-
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023