Exploring Rack Servers: The Scalable Solution for Data Centers
A rack server is a type of server designed to be mounted in a standard equipment rack, which is a metal frame that holds various hardware components in a compact and organized manner. These racks are commonly used in data centers and server rooms to efficiently manage and store multiple servers in a small space.
What Is A Rack Server?
A rack server refers to a type of server that is designed to be mounted in a standard equipment rack, which is a metal frame that holds various hardware components in a compact and organized manner. These racks are commonly used in data centers and server rooms to efficiently manage and store multiple servers in a small space.
Rack servers are typically slim and rectangular in shape, allowing them to be easily inserted into the vertical slots (known as rack units or U) within a standard 19-inch or 23-inch wide rack. The height of a rack server is measured in rack units, with 1U being equal to 1.75 inches.
The Advantages of Rack Server
Rack servers offer several advantages, making them a popular choice for various IT environments. Here are some key advantages of rack servers:
Space Efficiency
Rack servers are designed to fit into standard equipment racks, allowing for high-density storage of multiple servers in a relatively small space. This is crucial for environments where space is limited, such as data centers and server rooms.
Scalability
Rack servers often feature a modular design that allows for easy scalability. Components like hard drives, memory, and processors can be added or upgraded without the need to replace the entire server. This makes it simpler for organizations to adapt to changing computational demands.
Ease of Management
The standardized form factor of rack servers simplifies cable management and makes it easier to organize and maintain multiple servers. Additionally, centralized management tools are often available for monitoring and controlling rack servers remotely.
Cooling Efficiency
The design of rack servers takes into consideration the need for efficient cooling. In a rack-mounted environment, servers are typically arranged to optimize airflow, ensuring that cooling is effective and that the servers operate within their temperature limits.
Security and Accessibility
Rack-mounted servers can be housed in secure server rooms or data centers, providing a controlled environment that enhances physical security. Additionally, their design allows for easy access to components for maintenance or upgrades.
Redundancy and Reliability
Many rack servers are designed with redundancy features, such as redundant power supplies and hot-swappable components. This enhances the overall reliability of the server infrastructure by minimizing downtime in case of hardware failures.
Rack Servers from FS
The FS products encompasses a variety of servers, ranging from 1U servers suitable for small business applications to 2U servers designed for software-defined storage and media streaming, and up to 4U servers tailored for GPU database acceleration. Offering flexible configuration options, IT teams can easily customize servers to precisely meet their business requirements.
Key features of FS rack servers include:
-
1. Adaptable designs that strike a balance between performance, capabilities, resources, and cost-effectiveness.
-
2. Intelligent and automated management tools that streamline server management, allowing IT teams to minimize time spent on routine maintenance.
-
3. Robust security measures are embedded in each server to thwart malicious activities and uphold data privacy.
-
4. A scalable architecture empowering IT teams to meet the evolving demands of modern technology.
FS 1U Servers
|
|||
---|---|---|---|
CPU Sockets
|
2
|
1
|
1
|
Form Factors
|
1U
|
1U
|
1U
|
DIMM Slots
|
16
|
4
|
4
|
Memory
|
Up to 2 TB RAM (16x 128GB)
|
Up to 128GB RAM (4x 32GB)
|
Up to 128GB RAM (4x 32GB)
|
Drive Bays
|
4x 3.5"/2.5"
|
4x 3.5"/2.5"
|
4x 3.5"/2.5"
|
Power Supply
|
550W 1+1 Redundant
|
450W 1+1 Redundant
|
450W 1+1 Redundant
|
Windows Server 2019
|
√
|
√
|
√
|
RedHat Linux 7.5
|
√
|
√
|
√
|
VMware ESXi 6.7 U1
|
√
|
—
|
—
|
FS 2U Servers
|
|||||
---|---|---|---|---|---|
CPU Sockets
|
4
|
2
|
2
|
2
|
2
|
Form Factors
|
2U
|
2U
|
2U
|
2U
|
2U
|
DIMM Slots
|
48
|
16
|
16
|
8
|
24
|
Memory
|
Up to 6 TB RAM (48x 128GB)
|
Up to 2 TB RAM (16x 128GB)
|
Up to 2 TB RAM (16x 128GB)
|
Up to 1 TB RAM (8x 128GB)
|
Up to 3 TB RAM (24x 128GB)
|
Drive Bays
|
24x 2.5"
|
8x 3.5''/2.5"
|
12x 3.5"/2.5"
|
8x 3.5"/2.5"
|
12x 3.5"/2.5"
|
Power Supply
|
1600W 1+1 Redundant
|
800W 1+1 Redundant
|
550W 1+1 Redundant
|
800W 1+1 Redundant
|
800W 1+1 Redundant
|
Windows Server 2019
|
√
|
√
|
√
|
—
|
√
|
RedHat Linux 7.5
|
√
|
√
|
√
|
√
|
√
|
VMware ESXi 6.7 U1
|
√
|
√
|
√
|
√
|
√
|
FS 4U Servers
|
|||
---|---|---|---|
CPU Sockets
|
2
|
2
|
2
|
Form Factors
|
4U
|
4U
|
4U
|
DIMM Slots
|
16
|
24
|
48
|
Memory
|
Up to 4 TB RAM (16x 256GB)
|
Up to 6 TB RAM (24x 256GB)
|
Up to 6 TB RAM (48x 128GB)
|
Drive Bays
|
36x 3.5"/2.5"
|
24x 3.5''/2.5''
|
24x 3.5''/2.5''
|
Power Supply
|
1200W 1+1 Redundant
|
2000W 2+2 Redundant
|
1600W 2+2 Redundant
|
Windows Server 2019
|
√
|
√
|
—
|
RedHat Linux 7.5
|
√
|
√
|
—
|
VMware ESXi 6.7 U1
|
√
|
√
|
—
|
Frequently Asked Questions
Conclusion
In conclusion, rack servers play a crucial role in modern IT infrastructure, offering a space-efficient, scalable, and easily manageable solution for data centers and server rooms. The advantages of rack servers, including space efficiency, scalability, ease of management, cooling efficiency, security, and reliability, make them a preferred choice for various IT environments. Whether it's optimizing performance, enhancing security, or streamlining management, rack servers are designed to contribute to the efficiency and success of business operations.
You might be interested in
Email Address
-
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023