English

Interconnection Solution for Juniper QFX5100 Series Switches

Updated on Aug 29, 2018 by
5.5k

The data center is continuously undergoing a fundamental shift to support higher speed interfaces at the access layer. Typically, the shift is happening from 1GbE interfaces to 10GbE in the access layer. However, to support high-density 10GbE interfaces, the core and aggregation layers need to support even high-speed interfaces such as 40GbE. The juniper QFX5100 was specifically designed to solve the high port density in data centers. In this article, we will briefly introduce the Juniper QFX5100 series and offer some interconnection options for you.

FS Test Assured Program

Juniper QFX5100 Product Overview

The Juniper QFX5100 line of access and aggregation switches delivers low latency, flexible deployment options, making it the industry’s nimblest family of switches. Meanwhile, it lies the foundation for today’s and tomorrow’s dynamic data center. Juniper QFX5100 series is designed for the most demanding, high-performance data center deployments. Being highly flexible, it can be deployed in mixed 1GbE, 10GbE and 40GbE environments. Deployment options for QFX5100 thus can be diverse, including fabric, layer 3, and spine and leaf. So it also serves as the universal building block for data center switching architectures, enabling users to easily adapt as requirements change over time.

As a typical high density solution, each 10GbE interface of this series is tri-speed and supports 100 Mbps, 1 GbE, or 10 GbE. In addition, each interface can support either copper or fiber connectivity. And higher interface speeds such as 40 GbE can be broken out into four 10GbE interface by using a breakout cable.

Juniper QFX5100 Highlights and Switch Modules

The Juniper QFX5100 family brings a lot of new features when it comes to solving data center challenges. You can integrate the Juniper QFX5100 into many different types of architectures such as high-frequency trading, campus and enterprise. It is embracing all of the change that’s happening and providing clear and distinctive solution.

QFX5100 Switch Highlights

 High-density configurations—72 ports of 10 GbE in a 1 U platform; 96 ports of 10 GbE in a 2 U platform; and 32 ports of 40 GbE in a 1 U platform
 Up to 2.56 Tbps Layer 2 and Layer 3 performance and as low as 550 ns latency1
 High availability with the industry’s only Topology-Independent In-Service Software Upgrade (TISSU)
 Designed-in Insight Technology software capability for microburst monitoring and reporting, as well as hotspot statistics and visibility
 Plug-and-play deployable architectures with simplified management and operation
 Investment protection enabled by compatibility with Juniper Networks EX4300 Ethernet Switch, QFX3500 Switch, and QFX3600 Switch in integrated fabric solutions

QFX5100 Switch Modules

The QFX5100 line includes four compact 1 U models and one 2 U model, each providing wire-speed packet performance and very low latency. Here, we only introduce the three most used ones: QFX5100-48S, QFX5100-24Q and QFX5100-96S.

QFX5100-48S: Compact 1 U 10GbE data center access switch with 48 small form-factor pluggable and pluggable plus (SFP/ SFP+) transceiver ports and six quad SFP+ (QSFP+) ports with an aggregate throughput of 1.44 Tbps or 1.08 Bpps per switch.

QFX5100 48S

QFX5100-24Q: Compact 1 U high-density 40GbE data center access and aggregation switch starting at a base density of 24 QSFP+ ports with the option to scale to 32 QSFP+ ports with two four-port expansion modules. All 32 ports support wire-speed performance with an aggregate throughput of 2.56 Tbps or 1.44 Bpps per switch.

QFX5100 24Q

QFX5100-96S: Compact 2 U high-density 10GbE aggregation switch with 96 SFP+/SFP and eight QSFP+ ports with an aggregate throughput of 2.56 Tbps or 1.44 Bpps per switch.

QFX5100 96S

For added flexibility, the 40GbE ports on all QFX5100 switches can be used as 4x10GbE ports using QSFP+ to SFP+ direct attach copper (DAC) or QSFP+ to SFP+ fiber splitter cables and optics. With splitter cables, the QFX5100-48S supports up to 72 10GbE ports, while the QFX5100-24Q and QFX5100-96S support up to 104 10GbE ports.

Optic and Transceiver Options for Juniper QFX5100

Juniper QFX5100 series switches can be employed in 1GbE, 10GbE and 40GbE environments owing to their high reliability and flexibility. Those 1/10/40 Gigabit Ethernet ports can support SFP, SFP+ and QSFP+ transceiver modules, as well as QSFP+ to SFP+ direct attach cable (DAC). Detailed connectivity and cabling options for Juniper QFX5100 are listed in following diagrams.

10G SFP+ Transceivers

Model ID Description
15446 Juniper Networks QFX-SFP-10GE-SR Compatible 10GBASE-SR SFP+ 850nm 300m DOM Transceiver, LC duplex, MMF
15441 Juniper Networks QFX-SFP-10GE-USR Compatible 10GBASE-USR SFP+ 850nm 100m DOM Transceiver, LC duplex, MMF
15453 Juniper Networks QFX-SFP-10GE-LR Compatible 10GBASE-LR SFP+ 1310nm 10km DOM Transceiver, LC duplex, SMF
15451 Juniper Networks QFX-SFP-10GE-ER Compatible 10GBASE-ER SFP+ 1550nm 40km DOM Transceiver, LC duplex, SMF
15454 Juniper Networks EX-SFP-10GE-ZR Compatible 10GBASE-ZR SFP+ 1550nm 80km DOM Transceiver, LC duplex, SMF

10G SFP+ DAC

Model ID Description
36626 1m Juniper Networks QFX-SFP-DAC-1M Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable, passive
36627 3m Juniper Networks QFX-SFP-DAC-3M Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable, passive
36628 5m Juniper Networks QFX-SFP-DAC-5M Compatible 10G SFP+ Passive Direct Attach Copper Twinax Cable, passive
36635 1m Juniper Networks QFX-SFP-DAC-1MA Compatible 10G SFP+ Active Direct Attach Copper Twinax Cable, active
36637 3m Juniper Networks QFX-SFP-DAC-3MA Compatible 10G SFP+ Active Direct Attach Copper Twinax Cable, active
40117 7m Juniper Networks QFX-SFP-DAC-7MA Compatible 10G SFP+ Active Direct Attach Copper Twinax Cable, active

40G QSFP+ Transceiver

Model ID Description
36179 Juniper Networks QFX-QSFP-40G-SR4 Compatible 40GBASE-SR4 QSFP+ 850nm 150m MTP/MPO DOM Transceiver, MTP/MPO, MMF
36065 Juniper Networks JNP-QSFP-40G-LR4 Compatible 40GBASE-LR4 QSFP+ 1310nm 10km DOM Transceiver, LC duplex, SMF
36175 Juniper Networks JNP-QSFP-40G-LX4 Compatible 40GBASE-LX4 QSFP+ 1310nm 2km DOM Transceiver, LC duplex, MMF/SMF

40G QSFP+ DAC

Model ID Description
36195 1m Juniper Networks QFX-QSFP-DAC-1M Compatible 40G QSFP+ Passive Direct Attach Copper Cable, passive
36194 3m Juniper Networks QFX-QSFP-DAC-3M Compatible 40G QSFP+ Passive Direct Attach Copper Cable, passive
36193 5m Juniper Networks JNP-QSFP-DAC-5M Compatible 40G QSFP+ Passive Direct Attach Copper Cable, passive

40G QSFP+ to 4 SFP+ DAC

Model ID Description
36198 1m Juniper Networks QFX-QSFP-DACBO-1M Compatible 40G QSFP+ to 4x10G SFP+ Passive Direct Attach Copper Breakout Cable, passive
36197 3m Juniper Networks QFX-QSFP-DACBO-3M Compatible 40G QSFP+ to 4x10G SFP+ Passive Direct Attach Copper Breakout Cable, passive

SFP Transceiver

Model ID Description
31389 Juniper Networks QFX-SFP-1GE-T Compatible 1000BASE-T SFP Copper RJ-45 100m Transceiver, RJ-45, SFP
31388 Juniper Networks QFX-SFP-1GE-SX Compatible 1000BASE-SX SFP 850nm 550m DOM Transceiver, LC duplex, MMF
31390 Juniper Networks QFX-SFP-1GE-LX Compatible 1000BASE-LX SFP 1310nm 10km DOM Transceiver, LC duplex, MMF/SMF

Conclusion

Data center nowadays is built with high-performance, small form-factor, multicore blade and rack servers that enables network capacity and server densities. This naturally results in the need for high-density, low latency networking solutions. Juniper QFX5100 series switches is such an ideal choice for deployments of various densities and speeds. FS.com offers all above Juniper compatible transceivers and DACs with reasonable prices and high performance. All those products are tested before shipping to ensure high quality. For more details, please visit www.fs.com or contact us via sales@fs.com.

You might be interested in

Knowledge
Knowledge
Knowledge
See profile for Sheldon.
Sheldon
Decoding OLT, ONU, ONT, and ODN in PON Network
Mar 14, 2023
386.2k
Knowledge
See profile for Irving.
Irving
What's the Difference? Hub vs Switch vs Router
Dec 17, 2021
367.6k
Knowledge
See profile for Sheldon.
Sheldon
What Is SFP Port of Gigabit Switch?
Jan 6, 2023
335.6k
Knowledge
See profile for Migelle.
Migelle
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023
420.6k
Knowledge
Knowledge
Knowledge
Knowledge
See profile for Moris.
Moris
How Much Do You Know About Power Cord Types?
Sep 29, 2021
294.7k