Built Tough: FS 10G SFP+ Industrial Transceiver Solution
In the ever-evolving landscape of industrial networking, reliability, durability, and performance are paramount. Companies operating in harsh environments, such as manufacturing plants, outdoor installations, or rugged terrains, require networking equipment or devices such as rugged switches and industrial modules that can withstand extreme conditions without compromising functionality. FS offers a robust 10G SFP+ industrial transceiver solution tailored specifically for demanding industrial environments.
FS 10G SFP+ Industrial Transceiver Solution
The FS 10G SFP+ industrial transceiver stands out for its reliability and performance in industrial networking scenarios. Let's delve into the key highlights that make it a preferred choice for industrial applications.
High Reliability
Industrial environments are notorious for their challenging conditions, including temperature variations, moisture, dust, and vibrations. The FS 10G SFP+ industrial transceiver is engineered to thrive in such conditions, boasting exceptional reliability even in the harshest of environments. This reliability ensures uninterrupted data transmission critical for industrial operations, preventing costly downtime and ensuring seamless productivity.
Wide Temperature Range
Temperature fluctuations are a common challenge in industrial settings, where equipment may be subjected to extreme heat or cold. The FS 10G SFP+ Industrial Transceiver is designed to operate flawlessly across a wide temperature range, from scorching heat to freezing cold. FS 10G SFP+ industrial transceivers can withstand the industrial temperature range of -40°C to 85°C. This capability ensures consistent performance regardless of environmental conditions, providing peace of mind to industrial operators relying on uninterrupted network connectivity.
Protective Performance
Industrial installations often expose networking equipment to potential hazards such as water ingress, dust, and physical damage. The FS 10G SFP+ industrial transceiver incorporates robust protective features to safeguard against such threats. For instance, FS SFP+ 10GBASE-SR and SFP+ 10GBASE-LR industrial transceivers feature TO packaging, which provides excellent physical protection, preventing dust, moisture, and other contaminants from entering the package's interior, offering higher reliability and solid protection. Thus with its durable casing and ingress protection measures, the FS 10G SFP+ industrial transceiver is built to withstand harsh conditions without compromising performance, ensuring long-term reliability in industrial deployments.
High Interference Resistance
Industrial environments are rife with electromagnetic interference from various sources, including heavy machinery, power lines, and radio frequency devices. The FS 10G SFP+ industrial transceiver is engineered with high interference resistance capabilities, ensuring stable data transmission even in the presence of electromagnetic noise. This feature is crucial for maintaining the integrity of critical data streams in industrial automation and control systems, where reliability is paramount.
FS 10G SFP+ Industrial Transceiver Specifications
FS offers a comprehensive range of 10G SFP+ industrial transceiver modules tailored to meet diverse industrial application requirements. These modules come in various configurations, each optimized for specific performance parameters. Below are some key specifications offered by FS.
Model/div>
|
Cable Type
|
Cable Distance
|
Wavelength
|
---|---|---|---|
SMF
|
300m@OM3/400m@OM4
|
850nm
|
|
MMF/SMF
|
220m@OM3 MMF/1.4km over SMF
|
1310nm
|
|
SMF
|
2km
|
1310nm
|
|
SMF
|
10km
|
1310nm
|
|
SMF
|
40km
|
1310nm
|
|
SMF
|
40km
|
1550nm
|
|
SMF
|
80km
|
1550nm
|
|
SMF
|
100km
|
1550nm
|
With a wide range of options available, FS hopes our customers can find the perfect fit for their specific networking needs, whether it's long-distance communication in outdoor environments or high-speed connectivity in manufacturing facilities.
FS 10G SFP+ industrial transceiver solution stands as a testament to our commitment to delivering reliable and resilient networking solutions tailored for industrial environments. With its high reliability, wide temperature range, protective performance, and interference resistance, FS 10G SFP+ industrial transceivers are built tough enough to withstand the rigors of industrial operations, ensuring continuous productivity and efficiency.
You might be interested in
Email Address
-
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023