English

Do You Need an Unmanaged Switch for SMB?

Posted on Nov 22, 2023 by
931

Introduction

Selecting the right unmanaged switch is essential for establishing a reliable and cost-effective network infrastructure. In contrast to managed switches, unmanaged switches are plug-and-play devices that require no manual configuration or network monitoring. They offer simplicity and ease of use, making them ideal for SMBs with limited IT resources. FS S1900 series switches are unmanaged switches and are worthy of your choice.

Features and Benefits

Metal Casing

The metal-cased unmanaged switch offers superior durability, heat dissipation, and anti-interference compared to their plastic counterparts. With a metal casing, these switches provide protection for internal electronic components, shielding them from external impacts and physical damage and contributing to improved stability and reliability. Furthermore, the excellent heat dissipation properties enable efficient absorption and conduction of heat. It ensures that the switch remains within a safe temperature range, mitigating the risk of performance degradation or failure caused by overheating. Moreover, the metal shell exhibits a shielding effect against external interference signals, effectively minimizing the impact of electromagnetic interference, and delivering a more stable and dependable network connection.

Metal Casing Switches

Fan and Fanless

Switches with fans offer improved heat dissipation capabilities, effectively absorbing and dissipating heat to maintain a safe operating temperature. The presence of fans enables these switches to handle higher processing power and throughput, efficiently managing heavier data traffic and network loads.

On the other hand, fanless switches utilize a passive cooling design, eliminating noise generated by mechanical operation. They rely on passive cooling methods and minimize the use of mechanical components, resulting in enhanced reliability and stability. These switches are well-suited for noise-sensitive environments such as offices, conference rooms, or quiet computer rooms. Fanless switches do not require additional cooling mechanisms, resulting in lower power consumption, energy savings, and reduced environmental impact.switch for SMB

PoE and non-PoE

Non-POE switches have a lower power consumption compared to POE switches since they do not need to provide power to POE devices. On the other hand, POE switches are designed to supply power to POE devices such as IP phones, wireless access points, cameras, etc., through network cables. As a result, POE switches typically consume more power than non-POE switches to meet the additional power requirements. Power consumption may also vary depending on the specific POE standards, as different standards correspond to different power output capabilities. Whether you need PoE or not, FS has an unmanaged switch to meet your needs.

unmanaged switch

Unmanaged Functions

Unmanaged switches are relatively simple and plug-and-play devices. They have port adaptation functions that can automatically adapt to different rates (such as 10Mbps, 100Mbps, 1Gbps, etc.) according to the connected devices. Additionally, they can filter packets based on the destination MAC address, ensuring that only the destination device receives forwarded packets. This feature not only enhances network performance but also helps improve security.

Unmanaged switches recommended

FS's S1900 series offers a wide range of reliable and cost-effective unmanaged switches suitable for SMBs. Here are some top recommendations:

 
RJ45 Ports
PoE Ports
Fan
Mounting Options
IEEE 802.3az (EEE)
S1900-5T
5x 10/100/1000BASE-T RJ45
No
Fanless
Desktop and Wall Mount
S1900-5TP
5x 10/100/1000BASE-T RJ45
4x PoE+
Fanless
Desktop and Wall Mount
S1900-8T
8x 10/100/1000BASE-T
No
Fanless
Desktop and Wall Mount
S1900-8TP
8x 10/100/1000BASE-T RJ45
8x PoE+
1 Built-in
Desktop and Rackmount
S1900-16T
16x 10/100/1000BASE-T
No
Fanless
Desktop and Wall Mount
×
S1900-16TP
16x 10/100/1000BASE-T RJ45
16x PoE+
Fanless
Desktop and Rack Mount
×
S1900-24T
24x 10/100/1000BASE-T
No
Fanless
Desktop and Rack Mount
×

Conclusion

An unmanaged switch is a basic, no-frills networking device. They require no configuration, and they're inexpensive enough to be used for small networks. For smaller networks and for certain dedicated applications, unmanaged Ethernet switches are an economical alternative to managed and web-smart Ethernet switches. Choose unmanaged switches, you can trust the quality of FS.

You might be interested in

Knowledge
Knowledge
Knowledge
Knowledge
See profile for Sheldon.
Sheldon
Decoding OLT, ONU, ONT, and ODN in PON Network
Mar 14, 2023
386.2k
Knowledge
See profile for Irving.
Irving
What's the Difference? Hub vs Switch vs Router
Dec 17, 2021
367.6k
Knowledge
See profile for Sheldon.
Sheldon
What Is SFP Port of Gigabit Switch?
Jan 6, 2023
335.6k
Knowledge
Knowledge
See profile for Migelle.
Migelle
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023
420.6k
Knowledge