Exploring and Choosing the Right FS S3410 Series PoE+ Switches
In today's rapidly evolving networking landscape, Power over Ethernet (PoE) technology has become an indispensable tool for delivering both data and power over a single Ethernet cable. This technology has revolutionized the way we power and connect various network devices, from IP cameras to access points. Discover FS S3410 PoE+ Switches, redefining network device connectivity. Explore their features, benefits, and applications for informed PoE switch choices.
Introduction to S3410 Series PoE+ Switches
FS offers four models of S3410 series PoE+ switches, namely S3410-10TF-P, S3410-24TF-P, S3410-24TS-P and S3410-48TS-P, to meet the demands of modern network infrastructure. These switches come with a host of features that make them ideal for various applications, whether you are setting up a small office network or a large enterprise solution.
Key Features of S3410 Series PoE+ Switches:
-
Multiple Port Count Options including 10, 24 and 48 Ports
-
Up to 48 PoE+ Ports, PoE Power Budget up to 740W
-
Broadcom BCM53343/BCM56150 Chip
-
1+1 Hot-swappable Power Supplies (Except S3410-10TF-P and S3410-24TF-P)
-
Support up to 4 Units Stacking (Except S3410-10TF-P)
-
Support Airware Cloud/WEB/CLI/SNMP/SSH for Flexible Operation
-
Support SSH, ACL, AAA, 802.1X, RADIUS, TACACS+, etc. for Security
-
Support DHCP, VRRP, ERPS, ACL, QoS, etc.
-
Network Monitoring through Sampled Flow (sFlow)
Exploring the Basics of PoE Technology
Before diving into the specifics of the S3410 Series, let's understand the fundamentals of PoE technology. PoE, or Power over Ethernet, is a technology that enables the transmission of both data and electrical power over standard Ethernet cables. This eliminates the need for separate power sources and simplifies the deployment of network devices.
Why PoE Matters:
-
Simplified Installation: PoE eliminates the need for electrical outlets near network devices, making installation more flexible and cost-effective.
-
Remote Powering: Network devices like IP cameras and access points can be powered remotely through PoE, even in hard-to-reach locations.
-
Centralized Management: PoE switches allow for centralized control and monitoring of connected devices.
Choosing the Right Switch for Your Needs
FS offers a range of PoE+ switches to meet diverse networking needs.
-
1. S3410-24TS-P, this 24-port gigabit poe+ switch is perfect for small to medium-sized enterprise networks. It combines high performance with budget flexibility, making it suitable for various network scales and requirements.
-
2. S3410-48TS-P is a 48 port managed poe switch tailored for large enterprises and organizations. It's designed to handle extensive networks, delivering exceptional performance and scalability.
-
3. S3410-10TF-P, the 10-port fanless poe switch provides a cost-effective solution for small office environments. It supports low-power operation and operates silently, making it an ideal choice for open offices and commercial applications.
-
4. S3410-24TF-P is a 24-port rack mount poe switch that provides a compact and cost-effective solution for campus networks, SMBs and enterprise networks.
Each switch is tailored for specific network scenarios. In the next sections, we'll explore their performance and features, aiding you in selecting the ideal model for your network's needs.
|
||||
---|---|---|---|---|
Ports
|
10x 10/100/1000BASE-T
| 2x 1G SFP
|
24x 10/100/1000BASE-T
| 4x 1G SFP
|
24x 10/100/1000BASE-T RJ45,
2x 1G RJ45/SFP Combo
| 2x 1G/10G SFP+
|
48x 10/100/1000BASE-T RJ45,
2x 1G RJ45/SFP Combo
| 2x 1G/10G SFP+
|
Switch Chip
|
Broadcom BCM56150
|
Broadcom BCM56152
|
Broadcom BCM56150
|
Broadcom BCM56150
|
PoE Ports
|
8x PoE+
|
24x PoE+
|
24x PoE+
|
48x PoE+
|
PoE Standard
|
IEEE 802.3af/at
|
IEEE 802.3af/at
|
IEEE 802.3af/at
|
IEEE 802.3af/at
|
PoE Budget
|
125W
|
370W
|
740W
|
740W
|
Switching Capacity
|
40 Gbps
|
128 Gbps
|
128 Gbps
|
176 Gbps
|
Forwarding Rate
|
30 Mpps
|
96 Mpps
|
96 Mpps
|
132 Mpps
|
Power Supply
|
1 Built-in
|
1 Built-in
|
1+1 Redundant
Hot-swappable
|
1+1 Redundant
Hot-swappable
|
Fan
|
Fanless
|
1 Built-in Smart Fan
|
2 Built-in Smart Fans
|
2 Built-in Smart Fans
|
Stacking
|
-
|
Up to 4 Units
|
Up to 4 Units
|
Up to 4 Units
|
Mounting Options
|
Desktop or Rackmount
or Wall-mount
|
Desktop or Rackmount
or Wall-mount
|
Desktop or Rackmount
|
Desktop or Rackmount
|
Management
|
Airware Cloud/WEB/CLI ,etc
|
Airware Cloud/WEB/CLI ,etc
|
Airware Cloud/WEB/CLI ,etc
|
Airware Cloud/WEB/CLI ,etc
|
Conclusion
FS S3410 Series PoE+ Switches offer a versatile and dependable solution for modern networking needs. Whether you're setting up a small office network, a surveillance system, or any other PoE-dependent infrastructure, these switches provide the power, performance, and reliability required for your applications.
FS can customize PoE switches to meet your specific requirements. For more information, please visit our PoE Switch category page.
You might be interested in
Email Address
-
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023