English

FAQs About FS Data Center Switches

Updated on May 31, 2022 by
3.6k

25G Switch

FS data center switches bring scaling data center performance and enhanced features for network reliability and flexibility. Read on to know more about FS data center switches.

FS Data Center Switches at a Glance

The table below shows all data center switches FS provides. Each one of them offers high performance, low latency, and a rich set of features for data centers today.

Product Ports Switch Chip CPU Switching Capacity Forwarding Rate Max. Power Consumption
N5850-48S6Q 48x 10G SFP+, 6x 40G QSFP+ BCM56864 Trident II+ Intel Atom C2538 processor quad-core 2.4GHz 1.44 Tbps full duplex 1 Bpps 282W
N8550-48B8C 48x 25G SFP28, 2x 10Gb SFP+, 8x 100G QSFP28 BCM56873 Trident III Intel® Xeon® D-1518 processor quad-core 2.2 GHz 4 Tbps full duplex 2.9 Bpps 550W
N8550-32C 32x 100G QSFP28, 2x 10Gb SFP+ BCM56870 Trident III Intel® Xeon® D-1518 processor quad-core 2.2 GHz 6.4 Tbps full duplex 4.7 Bpps 550W
N5860-48SC 48x 10G SFP+, 8x 100G QSFP28 BCM56770 Cavium CN7130 (Quad-core, 1.2 GHz) 2.56 Tbps 1.90 Bpps 300W
N8560-48BC 48x 25G SFP28, 8x 100G QSFP28 BCM56873 Cavium CN7130 (Quad-core, 1.2 GHz) 4 Tbps 2.98 Bpps 300W
N8560-32C 32x 100G QSFP28 BCM56870 Intel® Xeon D-1527 (Quad-core, 2.2 GHz) 6.4 Tbps 4.76 Bpps 450W
N8560-64C 64x 100G QSFP28 BCM56970 Cavium CN7230 (Quad-core, 1.5 GHz) 12.8 Tbps 9.52 Bpps 600W
NC8200-4TD 8x 100G QSFP28/ 16x 40G QSFP+/ 24x 25G SFP28, 2x 100G QSFP28 BCM56870 Cavium CN6130 (Quad-core, 1.0 GHz) 6.4 Tbps 4.76 Bpps 650W
NC8400-4TH 32x 100G QSFP28/ 16x 40/100G QSFP28, 4x 400G QSFP-DD BCM56980 Intel® Xeon D-1527 (Quad-core, 2.2 GHz) 25.6 Tbps 19.05 Bpps 1950W

What FS Data Center Switches Bring?

10/25/40/100/200/400 GbE Switch Speeds for Multiple Scenarios

FS data center switches offer high-density 10/25/40/100/200/400 GbE multispeed interfaces, bringing up to 19.05 Bpps throughput. They support up to a maximum of 25.6 Tbps switching capacity, which meets flexible development needs of multiple data center scenarios.

Microsecond Latency and Zero Packet Loss

With key technologies such as PFC, ECN, and RDMA over Converged Ethernet (RoCE), FS data center switches provide efficient, low latency, lossless transport, necessary for modern data center applications.

Stacking or MLAG for High Resiliency

FS data center switches support industry-leading stacking technology or MLAG (Multi-chassis Link Aggregation Group) which can form logical peer-links between two switches. Both functions improve network resiliency and simplify network management.

Sound Security Protection Policies

FS data center switches comply with various security protection policies, including hardware-based IPv6 ACLs, hardware CPU protection mechanism, the Secure Shell (SSH), SNMPv3 and Network Foundation Protection Policy (NFPP), which ensures high-level security for data center spine and leaf deployments.

FAQs About FS Data Center Switches

Here is a list of FAQs about FS data center switches, concerning every aspect you may want to know.

Hardware

Q: Can the fan of your N series switches support custom airflow direction?

A: The fan of our N series data center switches supports customizing airflow direction. They can provide either back-to-front airflow (air comes in from the back of the switch) or front-to-back (air exhausts through the back of the switch). For more information, please contact sales@fs.com.

Q: Is there a 48 volt DC power option for your switches?

A: Currently, FS provides Hot-swappable AC Power Supplies(1+1 Redundancy) by default. But FS can also customize the DC power supply for you. Please find your account manager for more details about the customized product.

Software

Q: What is the FSOS operating system?

A: FSOS is a self-developed network operating system provided by FS.com, which can run on box network switches perfectly. Switches with FSOS have software functions that support complete Layer 3 IPv4 and IPv6 routing protocols, and are designed for small and medium data centers.

Q: Do the N series switches support OpenFlow? Is there any supporting network management software?

A: N5860-48SC and all N8560 series switches support OpenFlow. For other open source switches such as N5850-48S6Q, OpenFlow is not supported. But they can currently support Simple Network Management Protocol (SNMP)v1/v2/v3 for network management, and also support third-party SNMP network management software, such as Zabbix.

Q: What models in the N series switches support vxlan evpn?

A: FS data center switches that support EVPN-VXLAN include: N8560-32C, N5860-48SC, N8560-48BC, NC8200-4TD, N8550-48B8C, N8550-32C.

Management

Q: Do the N series switches support Web management?

A: No, FS data center switches don't support Web, as is the case with most data center switches. But they support CLI/Telnet/SNMP/SSH.

Q: Are the N series switches compatible with Ansible?

A: Theoretically, they are compatible with Ansible. It can be realized by logging on to the switch remotely through SSH.

Product Comparison

Q: Can you tell me the difference between Fixed Series Switches, Modular Series Switches, and Open Networking Switches?

A: Modular Series Switches" can be used with some line cards to realize flexible port combination. The difference between "Fixed Series Switches" and "Open Networking Switches" is mainly the switch operating system. "Fixed Series Switches" is the fixed FSOS system installed. "Open Networking Switches" provide a self-developed extensible open networking operating system, which can perfectly run on the high-quality white box networking switches. And it can be replaced with other supported third-party Network Operating Systems (NOSs) and gives you the freedom to choose innovative software that best fits your needs.

Q: I am very interested in both N8550 and N8560 switches. Can you provide a comparative analysis?

A: They have the following differences:

  • N8550 switches are white box switches and support ONIE. You can install your preferred systems. While the N8560 series is complete with an operating system.

  • N8560 switches are a little more expensive than N8550 series because of the built-in system.

  • N8560 switches support OpenFlow, VXLAN, EVPN, virtualization, BGP, PFC, ECN, DCBX, ZTP, NETCONF, programmable, MLAG, etc. If you want to use it in a cloud service scenario, N8560 switches are recommended.

Q: What's the difference between S5850-48S6Q and N5850-48S6Q?

A: S5850-48S6Q is a campus network switch with its own FSOS system and does not support the installation of other systems. N5850-48S6Q is a data center switch that supports ONIE. Other suitable operating systems can be installed. As a data center switch, N5850-48S6Q is better than the S5850-48S6Q in terms of performance and table entries.

Service & Warranty

Q: How long is the warranty period for FS data center switches?

A: We offer you a warranty period of five years for the purchase of our data center switches. The warranty covers only defects arising under normal use and does not include malfunctions or failures resulting from misuse, abuse, neglect, alteration, problems with electrical power, usage not in accordance with product instructions, acts of nature, or improper installation or improper operation or repairs made by anyone other than FS or an FS authorized service provider. Please check FS Products Warranty for detailed info.

Q: Do the switches have additional paid functions or services? Does FSOS software need to install the license?

A: There are no additional paid features. You do not need to install the license. It is free to use the full features FSOS offers.

Q: I need to verify the functionality of: stack, MLAG, IP routing (OSPF), and VLAN. Would that kind of test be possible?

A: Yes, you can test these functions of our data center switches. Our remote testing service allows users to deploy and connect to products running in our lab. You can operate our switches remotely. Here is the link for application: https://www.fs.com/request_demo.html

If you have any questions about FS data center switches, you can always Contact Us for assistance.

You might be interested in

Knowledge
Knowledge
See profile for Howard.
Howard
EVPN-VXLAN: How to Use It in Data Center
May 20, 2023
10.2k
Blog
See profile for Howard.
Howard
FAQs about FS.COM 100G Switches
May 28, 2022
9.9k
Knowledge
Knowledge
Knowledge
Knowledge
See profile for Sheldon.
Sheldon
Decoding OLT, ONU, ONT, and ODN in PON Network
Mar 14, 2023
386.3k
Knowledge
See profile for Irving.
Irving
What's the Difference? Hub vs Switch vs Router
Dec 17, 2021
367.6k
Knowledge
See profile for Sheldon.
Sheldon
What Is SFP Port of Gigabit Switch?
Jan 6, 2023
335.6k
Knowledge