English

FS 100G DAC & AOC Cables Solutions

Updated on Mar 26, 2022 by
1.9k

FS 100G DAC & AOC Cables

Introduction

FS offers a wide variety of 100Gbase passive direct attach cables and active optical cables. These cables are suitable for short distance interconnection in data centers.

FS 100G DAC Cables Features and Specifications

FS 100G QSFP28 DAC cables are designed with form factors of QSFP28 to QSFP28 and QSFP28 to 4*25 SFP28. They are cost-effective solutions for data center interconnection as they offer high reliability, low insertion loss, low power consumption and low latency.

Connector Type QSFP28 to QSFP28 DAC QSFP28 to 4*25G SFP28
Wire AWG 30AWG 26AWG, 30AWG
Minimum Bend Radius 33mm, 46mm 25mm, 30mm
MTBF ≈50 Million Hours -
Power Consumption <0.2W -
Power Supply 3.3V -
Temperature 0 to 70°C (32 to 158°F) 0 to 70°C (32 to 158°F)
Protocols 100G Ethernet -
Cable length 0.5m, 1m, 1.5m, 2m, 2.5m, 3m, 5m 0.5m, 1m, 1.5m, 2m, 2.5m, 3m, 3.5m, 5m
Compatible brands Cisco, Juniper, Arista, Brocade, Dell, Mellanox, Extreme, HW, FS Cisco, Juniper, Arista, Brocade, Dell, Mellanox, Extreme, HW, FS

FS 100G AOC Cables Features and Specifications

FS 100G QSFP28 AOC cables offer two types of form factors, like 100G DAC, QSFP28 to QSFP28 and QSFP28 to 4*25G SFP28. AOC cable has the features of low power consumption, low electromagnetic influence and strong heat dissipation. And there is no insertion loss and return loss, which can ensure its high reliability.

 

Connector type QSFP+ to QSFP+ AOC QSFP28 to 4x SFP28
Minimum Bend Radius 7.5mm 7.5mm
Receiver type PIN -
Transmitter type VSCEL -
Wavelength 850nm -
CDR Support -
MTBF ≈50 Million Hours -
Power Consumption <3.5W -
Power Supply 3.3V -
Temperature 0 to 70°C (32 to 158°F) 0 to 70°C (32 to 158°F)
Protocols 100G Ethernet, InfiniBand 4xFDR/EDR -
Cable Lengths 0.5, 1, 2, 3, 5, 7, 10, 15, 20, 25, and 30m 1, 2, 3, 5, 7, 10, 15, 20, 25, 30, and 50m
Compatible Brands Cisco, Juniper, Arista, Brocade, Mellanox, Dell, HW, FS Cisco, Juniper, Arista, Brocade, HW, Dell, Extreme, FS

Platform Support

FS 100G QSFP28 DAC & AOC cables are supported by some FS switches and other mainstream brand switches.

 

Brand Switch Series Switch Type
FS S5860 S5860-48SC
S5850 S5850-48S2Q4C
Cisco Cisco Nexus 9300-EX Cisco Nexus 93180YC-EX
Cisco Catalyst 9500 Cisco C9500-24Y4C
Cisco Nexus 9200 Cisco Nexus 92160YC-X
Cisco NCS 5000 Cisco NCS 5001
Cisco ASR 9901 Cisco ASR 9901
Cisco Nexus 3232C Cisco Nexus 3232C
Arista Arista 7160-48YC6 Arista DCS-7160-48YC6-F
Arista 7280R Arista DCS-7280SR-48C6-F
Brocade Brocade SLX 9140 Brocade SLX 9140
Dell Dell S5048F Dell S5048F-ON
Dell Z9100 Dell Z9100-ON
Extreme Extreme X690 Extreme X690-48x-2q-4c
Extreme X870 Extreme X870-32c
H3C HPE FlexFabric 5950 HPE FlexFabric5950(JH321A)
Huawei Huawei CE8800 Huawei CE8850-32CQ-EI
Juniper Juniper MX204 Juniper MX204
Juniper QFX5200 Juniper QFX5200-32C
Juniper QFX5200 Juniper QFX5200-48Y
Juniper EX4650 Juniper EX4650-48Y
IBM Lenovo ThinkSystem NE2572 Lenovo ThinkSystem NE2572

Ordering Information

Refer here to order FS 100G QSFP28 DAC & AOC cables. FS offers multiple choices of customized DAC & AOC cables, such as lengths, labels and compatible brands on both sides of 100G DAC & AOC cables. Go through this article - How FS Custom Solutions Empower Your Business to get some detailed information.

FS DAC&AOC Customized Services

 

Recommended for you:

FS QSFP28 Transceiver Solutions

You might be interested in

Knowledge
Knowledge
Knowledge
See profile for Sheldon.
Sheldon
Decoding OLT, ONU, ONT, and ODN in PON Network
Mar 14, 2023
386.3k
Knowledge
See profile for Irving.
Irving
What's the Difference? Hub vs Switch vs Router
Dec 17, 2021
367.6k
Knowledge
See profile for Sheldon.
Sheldon
What Is SFP Port of Gigabit Switch?
Jan 6, 2023
335.6k
Knowledge
See profile for Migelle.
Migelle
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023
420.6k
Knowledge
Knowledge
Knowledge
Knowledge
See profile for Moris.
Moris
How Much Do You Know About Power Cord Types?
Sep 29, 2021
294.8k