FS 10G DAC & AOC Cable Solution
Introduction
FS 10G SFP+DAC and AOC cables help to build cost-effective cabling system and reduce cabling costs. These DAC and AOC can be applied into many different deployments. FS 10G SFP+ DAC can be used for ToR connections between ToR switches and servers. While FS AOC cables have longer transmission distance and can be used for ToR, MoR, and EoR connections.
Features and Specifications
FS provides the two types of 10G direct attach cables: active DAC and passive DAC, and 10G SFP+ AOC for customer to choose from. Main parameters of FS 10G SFP+ DAC and AOC are shown in the following list:
/ | Supporting AWG | Minimum Bend Radius | Available Lengths* | Jacket Material | Temperature | Protocols |
---|---|---|---|---|---|---|
10G SFP+Active DAC | 24AWG, 30AWG | 23mm | 0.5m(2ft)~7m(23ft) | PVC (OFNR) | 0 to 70°C (32 to 158°F) | 1x InfiniBand QDR, DDR, SDR, 10G Gigabit Ethernet, Fibre Channel |
10G SFP+Passive DAC | 24AWG, 30AWG | 23mm | 0.5m(2ft)~7m(23ft) | PVC (OFNR) | 0 to 70°C (32 to 158°F) | 1x InfiniBand QDR, DDR, SDR, 10G Gigabit Ethernet, Fibre Channel |
10G SFP+AOC | 20AWG, 30AWG | 7.5mm | 1m(3ft)~30m(98ft) | OFNP | 0 to 70°C (32 to 158°F) | 1x InfiniBand QDR, DDR, SDR, 10G Gigabit Ethernet, Fibre Channel |
Platform Support
Brand | Series | Model |
---|---|---|
FS | ||
FS S5850 Series | S5850-32S2Q | |
S5850-48F4S | ||
S5850-48S6Q | ||
S5850-48S2Q4C | ||
Cisco | ||
Nexus Series | ||
Nexus 5000 N5K- 5672UP | ||
Nexus 7000 N77-F348XP-23 | ||
Nexus 4000 N4K-4001I-XPX | ||
6500 Series | 6500 WS-X6708-10G-3C | |
WS Series | ||
WS-C3850-48XS-E | ||
WS-C3750X-24T | ||
Arista | ||
7500 | ||
7500R3 | ||
7500R | ||
7050T | ||
7050T-64 | ||
7050T-52 | ||
7280SE | ||
7280SE-64 | ||
7280SE-68 | ||
7280SE-72 | ||
7150 | ||
7150S-24/7150SC-24 | ||
7150S-52 | ||
7150S-64/7150SC-64 | ||
7010T | ||
7010T-48 | ||
7010X | ||
Brocade | ||
ICX Series | ||
ICX 7450 | ||
ICX 7450 | ||
ICX 7450 |
Ordering Information
To order FS 10G SFP DAC & AOC cables, please visit the 10G SFP+ DAC product page and 10G SFP+ AOC product page. Except that, FS provides the custom service to meet your different requirements. And service of customizing compatible brands on both sides of 10G DAC/AOC cables is also available.
You might be interested in
Email Address
-
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023