English

FS Launches A Series of Business Phone System Products to Unlock Ultimate VoIP Experiences for SMEs

Updated on Jan 11, 2022 by
2.0k

January 7th, FS News - FS officially announces the new launch of business phone system products which include high-definition IP phones, high-level IP PBXs, and telephony cards to establish a unified communication (UC) platform for small to large businesses.

Business Phone System

 

FS Business Phone System to Unlock Ultimate VoIP Experiences for SMEs

FS now provides high-level IP PBXs with crystal clear IP phones to offer a UC solution that can integrate voice, video, paging, fax, conference, and recording. It is an ideal VoIP business phone system that can help enterprises operate effectively and realize significant cost savings.

IP Phones for Seamless VoIP Calls

FS VoIP phones, featured with Harman Speaker, Wideband Codec G.722, and Audio Codec Opus, can support HD audio conferencing. With integrated PoE/wireless Wi-Fi connection, local phonebook up to 1000 entries, and LCD screens for the visual experience, FS VoIP phones can provide high-fidelity, reliable, secure, and scalable voice communications with the following four available choices.

  FIP-3102 FIP-5112 FIP-5220 FIP-7220
LCD Display 132x64 2.3'' Black and White Screen 320x240 2.8'' Color LCD 480x272 4.3'' Color LCD 1024x600 7'' Color LCD
SIP Accounts 2 12 20 20
Local Phone Book 1000 1000 2000 2000
Call Logs 600 1000 1000 1000
USB Port USB2.0 USB2.0 USB2.0
Bluetooth Built-in Bluetooth via BT Dongle Built-in Bluetooth
WiFi via WiFi Dongle via WiFi Dongle Built-in WiFi
Ethernet Ports 10/100/1000 Mbps

IP PBXs for Empowering VoIP Solutions

FS IP PBXs support 15000hrs call recording & voicemail with multi-level IVR (Interactive Voice Response) for enterprise-level unified VoIP communications. With 2/4 slots for E1/T1, FXS, FXO, and hybrid FXU cards and 200/600 extensions, FS IP PBXs are ideal for SMEs that take many calls and require call transferring.

Telephony Cards for Expansion of IP PBX Systems

FS telephony cards can expand your IP PBX systems with flexible configuration and user-friendly installation to support more users and concurrent calls, which enables simplified, scalable and unified HD voice communications for small to large businesses.

 

 

All the released business phone system products are now available at FS.com. For more information, please check out Business Phone Systems.

You might be interested in

Knowledge
Knowledge
Knowledge
See profile for Sheldon.
Sheldon
Decoding OLT, ONU, ONT, and ODN in PON Network
Mar 14, 2023
386.3k
Knowledge
See profile for Irving.
Irving
What's the Difference? Hub vs Switch vs Router
Dec 17, 2021
367.6k
Knowledge
See profile for Sheldon.
Sheldon
What Is SFP Port of Gigabit Switch?
Jan 6, 2023
335.6k
Knowledge
See profile for Migelle.
Migelle
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023
420.6k
Knowledge
Knowledge
Knowledge
Knowledge
See profile for Moris.
Moris
How Much Do You Know About Power Cord Types?
Sep 29, 2021
294.8k