English

FS N8560 Series Switches Make for Data Center Success

Updated on Mar 14, 2022 by
6.2k

25G Switch

With more high-performance servers supporting higher workload densities, the need for dense 25G/100G switches in the leaf-and-spine topologies is continuously increased in data centers and cloud services. FS N8560 series L3 switches are the next-generation, fixed-configuration spine-and-leaf switches that offer flexible, low-latency, zero packet loss, high density 25G and 40G/100G interfaces for data center connectivity, making them an optimal choice for spine-and-leaf deployments in large enterprise, service providers, and cloud provider data centers.

N8560 Series L3 Data Center Switches Models

The N8560 series L3 data center switches have two compact 1U models and one 2U model, each offers very low latency and a rich set of features for today's data centers. The following is the simple overview of them.

 
Ports
48x 25G SFP28,8x 40G/100G QSFP28
32x 40G/100G QSFP28
64x 40G/100G QSFP28
Switch Chip
BCM56873
BCM56870
BCM56970
CPU
Cavium CN7130 (Quad-core, 1.2 GHz)
Intel® Xeon D-1527 (Quad-core, 2.2 GHz)
Cavium CN7230 (Quad-core, 1.5 GHz)
Switching Capacity
4 Tbps
6.4 Tbps
12.8 Tbps
Forwarding Rate
2.98 Bpps
4.76 Bpps
9.52 Bpps
SDRAM
4GB
8GB
4GB
Flash Memory
8GB
24GB
8GB
Packet Buffer
32MB
32MB
42MB
Stackability
Up to 2 Units
Up to 2 Units
Up to 2 Units
Fans
Hot-swappable 4 (3+1 redundancy)
Hot-swappable 5 (4+1 Redundancy)
Hot-swappable 3 (2+1 Redundancy)
Power Supplies
Hot-swappable 2 (1+1 Redundancy), AC power
Airflow
Front-to-Back
Management
SNMP (SNMPv1,v2c,v3), RMON, gRPC, OAM, Syslog, Telnet, INT
 

You can check out the video and images below to have a look at these three switches:

N8560-48BC Switch Port Types

N8560-64C Switch Port Types

Highlights of N8560 Series Data Center Switches

With a rich set of Layer 3 features and advanced data center functions, FS N8560 series spine-and-leaf switches are designed to help users to keep up with data-driven networking.

Powerful Performance

10/25/40/100GbE Interface Speeds for Flexible Deployment in Multiple Scenarios

The N8560 series data center switches offer high-density 10/25/40/100GbE multispeed interfaces, bringing up to 2.98/4.76/9.52 Bpps throughput. FS N8560 series data center switches support up to 12.8 Tbps switching capacity, which meets the sustainable development needs of cloud computing data centers and creates a stable network architecture for the next decade.

Microsecond Latency and Zero Packet Loss

FS N8560 series L3 switches support ECN and PFC that are the key technologies to realize low latency and lossless transport. In addition, FS N8560 series switches can realize efficient, lossless Ethernet low-latency forwarding based on RDMA (Remote Direct Memory Access), which is necessary for modern datacenter applications.

Powerful Caching Capacity

The N8560 series switches adopt an advanced-cache scheduling mechanism that can effectively absorb bursts to maximize the device's cache capability, ensuring non-blocking performance in large-volume data transmission applications.

Complete Virtualization Capability

EVPN-VXLAN Achieves Layer 2 Virtual Network Fabric Dynamically

FS N8560 series switches support EVPN (Ethernet Virtual Private Network) that allows the network to carry endpoint reachability information such as Layer 2 MAC addresses and Layer 3 IP addresses. EVPN can automatically discover and authenticate virtual tunnel endpoints to reduce unknown unicast and ARP flooding risks. EVPN-VXLAN expands the potential number of Layer 2 domains, achieving services such as multi-tenant hosting and migration of virtual machines, etc.

MLAG for Seamless Network Upgrade

The N8560 series switches support MLAG (Multi-chassis Link Aggregation Group) which can form a logical LAG port between two devices. This function can be used at various places in data center networks. With MLAG, FS N8560 switches can build redundant connections and increase network-level resiliency, bringing seamless network upgrades.

Stacking for Simple Management

The N8560 series data center switches use industry-leading stacking technology which virtualizes 2 units into one and to be managed and operated as a single device, realizing unified network management. And this technology ensures the link failure time within 50 to 200ms, guaranteeing uninterrupted operation for mission-critical applications.

Security and Reliability

Increased Operational Efficiency

FS N8560 series switches support Graceful Restart (GR) and Bidirectional Forwarding (BFD) mechanisms that ensure the network achieves millisecond-level fault detection and recovery even when the network bears heavy traffic.

Sound Security Protection Policies

FS N8560 series switches comply with various security protection policies, such as hardware-based IPv6 ACLs, hardware CPU protection mechanism, the Secure Shell (SSH), SNMPv3 and Network Foundation Protection Policy (NFPP). Therefore, FS N8560 switches can safeguard security for data center spine and leaf deployments.

Increased Operational Efficiency

Accelerate Provisioning from Days to Minutes

FS N8560 series switches can simplify duplicate network configuration by automation helpers like NETCONF, Python, Zero Configuration, Ansible, gRPC, OpenFlow, greatly saving daily operation costs and time.

Dual Redundant Power Supplies and Smart Fans

FS N8560 series data center switches employ 1+1 dual AC PSU and 3+1 hot-swap fans. PSUs can be removed/replaced without shutting down the system, and variable-speed fans can automatically achieve superior cooling, noise and power reduction. N8560 series switches automate workflow with dual power supplies and smart fans, effectively reducing deployment time, ongoing maintenance time, and costs.

Data Center Deployments

With a variety of Layer 3 features and advanced functions in both software and hardware, the N8560 series switches are built to deliver high-performance and stable connections for medium data centers and cloud computing services. The following topology is the typical spine-and-leaf application of the N8560 series switches.

In this application, the N8560-32C and N8560-64C L3 100G switches provide 100G QSFP28 ports and higher capacity than the N8560-48BC switch, so they can be used as spine switches and the N8560-48BC can be used as leaf switch. Besides, the N8560-48BC data center switch supports MLAG which can provide high reliability for the leaf links.

Final Thoughts

This article is being updated continuously. If you want to share any comments on FS switches, or if you are inclined to test and review our switches, please email us via media@fs.com or inform us on social media platforms. We cannot wait to hear more about your ideas on FS switches.

You might be interested in

Knowledge
Knowledge
Knowledge
See profile for Sheldon.
Sheldon
Decoding OLT, ONU, ONT, and ODN in PON Network
Mar 14, 2023
386.2k
Knowledge
See profile for Irving.
Irving
What's the Difference? Hub vs Switch vs Router
Dec 17, 2021
367.6k
Knowledge
See profile for Sheldon.
Sheldon
What Is SFP Port of Gigabit Switch?
Jan 6, 2023
335.6k
Knowledge
See profile for Migelle.
Migelle
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023
420.6k
Knowledge
Knowledge
Knowledge
Knowledge
See profile for Moris.
Moris
How Much Do You Know About Power Cord Types?
Sep 29, 2021
294.7k