FS Releases the Latest Security Cameras & NVR & Video Decoder to Enrich Video Surveillance Systems
December 3rd, 2021- FS officially released several video surveillance products to enrich video security systems, including a series of security cameras, one Network Video Recorder (NVR), and its first Network Video Decoder (NVD).
PoE IP Cameras to Guard Your Security Anytime
Dedicated to offering a higher level of security, FS announced several more options of IP cameras, including two Bullet cameras, two PTZ Dome cameras, and its first announced fisheye camera. Except for the technologies of WDR, motion detection, night vision, etc., some of these security cameras integrate the newest technologies, which are:
-
Thermal scanning and alarm: The camera will send alarms once detecting abnormal temperatures or someone wearing no mask, thus excluding the potential risks during the epidemic situations of COVID-19.
-
Intelligent facial recognition: The camera can intelligently recognize facial features so as to quickly identify different people, which helps a lot in access control.
-
People counting: Enable the users to remotely check the number of people entering the areas being monitored.
Check the following chart for more details about each of them.
Bullet Cameras | PTZ Dome Cameras | Fisheye Camera | |||
---|---|---|---|---|---|
Model | IPC401HT-4M-B | IPC604-4M-B | IPC425-4M-P | IPC204-5M-P | IPC301-5M-F |
Outlook |
|
|
|
|
|
Resolution | 4MP | 4MP | 4MP | 5MP | 5MP |
WDR | 120dB | 120dB | 120dB | 120dB | 120dB |
Lens | Fixed 4.0mm | Varifocal 2.8-12mm | Varifocal 4.8-120mm | Varifocal 2.8-12mm | Fixed 1.4mm |
Audio | Build-in Mic & Speaker | No | No | Build-in Mic & Speaker | Built-in Mic |
Features |
|
|
|
|
360° Panoramic Coverage; |
Network Video Recorder (NVR) for Large-capacity Video Storage
The network video recorder-NVR716-64C has 64 channels, 4 USB interfaces and the storage can be expanded to 160TB in total. The video footage can be stored at a resolution of up to 12MP and it can be accessed through a variety of monitoring methods, including web browsers, monitoring software, and mobile Apps.
Network Video Decoder (NVD) for Real-time Video Viewing
The network video decoder-NVD3509-4K can decode the video at a resolution of up to 8MP to deliver high-quality and detailed images. It allows to route IP video from cameras to a video wall directly via HDMI, and supports decode options of H.265 4K/1080p/720p/D1 @30 fps with 9 HDMI output interfaces and 2 HDMI input interfaces, perfect for small to medium scale deployments where display and control are required.
All the newly released video surveillance products are now available at FS.com. Further information can be found on FS Video Surveillance Page.
You might be interested in
Email Address
-
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023