FS S3410 Series L2+ Managed PoE+ Switch Overview
FS S3410 series L2+ fully managed PoE+ switches are the next-generation strong-security, high-performance, and energy-efficient Gigabit Ethernet switches. This article introduces the specifications, benefits and applications of these three PoE+ switches models — S3410-10TF-P, S3410-24TS-P, and S3410-48TS-P.
S3410 Series PoE+ Switches Options
FS S3410 series switches have three models and each of them has unique features to meet different needs. Here are their basic specifications.
S3410-10TF-P | S3410-24TS-P | S3410-48TS-P | |
---|---|---|---|
RJ45 Ports | 10x 10/100/1000BASE-T RJ45 | 24x 10/100/1000BASE-T RJ45 | 48x 10/100/1000BASE-T RJ45 |
Fiber Ports | 2x 1G SFP | 2x 1G/10G SFP+ 2x 1G RJ45/SFP Combo |
2x 1G/10G SFP+ 2x 1G RJ45/SFP Combo |
PoE Ports | 8x PoE+ | 24x PoE+ | 48x PoE+ |
PoE Standard | IEEE 802.3af/at | IEEE 802.3af/at | IEEE 802.3af/at |
Power Budget | 125W (Single power) | 740W (Dual power) | 740W (Dual power) |
Switch Chip | BCM53343 | BCM56150 | BCM56150 |
Switching Capacity | 24 Gbps | 88 Gbps | 136 Gbps |
Forwarding Rate | 30 Mpps | 66 Mpps | 132 Mpps |
Flash Memory | 1.5MB | 512MB | 512MB |
Switch Stacking | Not Support | Up to 4 Units | Up to 4 Units |
Airflow | Fanless | Left-to-Right | Left-to-Right |
Management | SNMP V1/V2/V3, RMON, Syslog, SFLOW, CLI, WEB |
Benefits of FS S3410 Series Switches
Reliable Hardware and Rich PoE+ Power Options
FS S3410 series PoE+ switches are equipped with Broadcom switch chips which can provide faster data processing and stable performance. And all of them have passed the Ixia test that certifies their performance. The S3410 series switches offer different port numbers from 10 to 48 and single or dual power supply options for users to choose from. The S3410-24TS-P and S3410-48TS-P provide full Gigabit access 10G uplink data interaction capabilities, and the S3410-10TF-P fanless switch supports low-power operations to reduce the overall system cost for small business and home network services.
User Network Protection and Traffic Optimization
The S3410 series PoE+ switches are designed to provide strong protection for access layer. All the three switches provide rich protection policies to effectively eliminate security problems and bring back a green and clean network environment for users.
-
Support Anti-ARP spoofing modes. The PoE+ switches can record the user IP and Mac address no matter the users retrieve addresses via the DHCP server or use a fixed IP address.
-
Support proactively defend against various types of DDOS attacks. Network devices and servers are easy to be attacked by malicious network users. The S3410 series PoE+ switches keep users from such attacks by offering comprehensive protections.
-
Support industry-leading CPU protection mechanism. The S3410 series PoE+ switches can diverge the traffic to the CPU into different packet flows and organize them based on their priority, which optimizes the overall network performance and prioritizes the key business.
Other security features such as DHCP, ACL, port protection, SSH, RADIUS, and TACACS+ are also supported on S3410 series switches. For more information, please visit S3410 series Datasheet.
Easier Network Management and Deployment
The S3410-24TS-P and S3410-48TS-P PoE+ switches support stacking up to 4 units with the same models or different models. All PoE+ switches in a switch stack act as one logical device and can be managed via one IP address, which significantly simplifies network management and deployment dramatically. Besides, the switch stack increases the whole network scalability and improves failover handling ability.
Go Green With Your Network
FS S3410 Series switches offer the choice that users can access to the Gigabit network in a more green way. The switches adopt next-gen hardware architecture with an advanced energy-saving circuit design and component selection, deducing the overall energy of 40%+ and thus saving power consumption cost. The smart fan enables intelligent temperature control based on current ambient temperature. And the S3410-10TF-P fanless switch can provide a quiet work environment even when putting it near the desks, which benefits SMBs and SOHO workers a lot.
Simple and Easy Network Maintenance
The S3410 series switches support various types of management features such as SNMP, RMON, Syslog, and SFLOW for routine diagnosis and maintenance. Network managers can use a wide variety of methods such as Telnet, SSH, CLI, and Web for easier management.
S3410 Series PoE+ Switches Applications: 740W Powers more Devices
Features various PoE+ ports from 8 to 48, 15.4W or 30W power supply per port, and up to 740W total PoE power budget, the S3410 series PoE+ switches offers flexible deployment for PoE-supported devices such as wireless access points, IP cameras, and IP phones, lowering infrastructure costs for small businesses.
Testimonial
Check out the reviews shared by other buyers of FS S3410 series switches:
S3410-10TF-P
"Needed two units quickly. They arrive sooner than expected and work exactly as I imagined. I really like that they are fanless and hence quiet. I used both the wired and the optical ports and all was good."
— Gordon Frazer
S3410-48TS-P
"Product built is good. Tested it immediately after collected it, excellent item. Sales person is very responsive & helpful. I would be buying more items."
— Kevin Tan
You might be interested in
Email Address
-
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023