New Products with FS FHD® Series: Universal Polarity MTP® Cassettes
May 2023, FS News - FS launched four new FHD® universal polarity cassettes, MTP®-12 to LC cassettes(OS2 single-mode and OM4 multimode), and 2×MTP®-12 to LC cassettes(OS2 single-mode and OM4 multimode) included, to enrich FHD® MTP fiber cassettes series and offer more options for customers.
Universal Polarity Simplifies Cabling Complex
The new MTP®-12 to LC universal polarity cassettes allow for the same interchangeable cassette on both ends of a Method B trunk in a fiber channel, ensuring consistent polarity, and streamlining fiber cabling installs and maintenance.
More Flexible Cabling Options with FHD® Series
Four new cassettes enrich the FHD® (FS High Density) MTP® cassette series and can be used with FHD® fiber enclosure. The new MTP® fiber cassettes come in two types, one rear 12-fiber MTP® port connection and 6 duplex LC ports in the front, and 2 rear 12-fiber MTP® ports and 12 duplex LC ports in the front. Installed on an FHD® fiber enclosure, four MTP®-12 to LC cassettes can route up to 48 fiber connections in a 1U rack. Four 2×MTP®-12 to LC cassettes can route up to 96 fiber connections, making them an ideal choice for high-density cabling in data centers or telecom rooms.
High Quality As Always
Universal polarity cassettes use US Conec MTP® adapter and Corning fiber. And LC ports adopt zirconia ceramic sleeves to ensure a consistent low loss. All products conform with ISO14001/ISO9001/CE/RoHS Compliant. The new MTP®-12 cassettes enable high-density, cost-effective 10G deployments and the simplest migration to 40, 100, and even 400G.
Here are the descriptions for reference of the newly available FHD® series high-density fiber optic cassettes.
Product ID | Outlook | Description | Insertion Loss |
---|---|---|---|
182641 | MTP®-12 to LC Cassettes,12 Fibers OS2 Single Mode, Universal Polarity | MTP≤0.35dB, LC≤0.2dB | |
182642 | MTP®-12 to LC Cassettes,12 Fibers OM4 Multimode, Universal Polarity | MTP≤0.35dB, LC≤0.2dB | |
182643 | 2×MTP®-12 to LC Cassettes,24 Fibers OS2 Single Mode, Universal Polarity | MTP≤0.35dB, LC≤0.2dB | |
182644 | 2×MTP®-12 to LC Cassettes, 24 Fibers OM4 Multimode, Universal Polarity | MTP≤0.35dB, LC≤0.2dB |
The FS FHD® series will continue to innovate, providing professional and agile fiber optic cabling products and solutions for high-density optical interconnection. FS will be working together with our customers, partners, and co-workers to benefit them more and contribute more to the popularization of global optical communication.
You might be interested in
Email Address
-
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023