English

OM5 Fiber for the Application of SWDM

Updated on Apr 12, 2021 by
2.1k

Aug, 8th FS News - The upgraded OM3 and OM4 have been widely applied in data centers and other high-speed applications in the past few years. Now, OM5, which allows a higher range and transmission speed by SWDM (Short Wave Division Multiplexing) technology, is available in FS.

OM5 was chosen to be the new standard for the wideband multimode fiber in the upcoming 3rd edition of the ISO/IEC 11801. The acceptance of this standard is a milestone for the fiber cabling performance category because it extends the benefits of this revolutionary multimode fiber within connected buildings and data centers worldwide.

Compared with OM3 and OM4, which are suitable for transmission in the range of 850nm wavelength, the new optical cabling class OM5 can operate within a range of 850nm to 950nm, thus increasing the performance and the quality of connectivity in your data center.

OM5 news

The advantages of OM5 fibers can be summarized as follow:

1. Excellent performance and quality of connectivity for your data center.

2. Higher range and transmission speed through SWDM technology.

3. Transmission rate up to 100 Gbit/s with only 2 fibers (instead of 8 fibers).

4. OM5 cabling supports all legacy applications and is fully compatible with OM3 and OM4 cabling.

OM5 news

At FS, we can offer our customer industry standard flammability rating LSZH/Riser jacket fiber patch cables with connector types of LC-LC and SC-SC and customized length. Also, all the OM5 cables from FS are well packaged and 100% optically tested for end face and insertion loss to ensure high quality.

 

You might be interested in

Knowledge
Knowledge
Knowledge
See profile for Sheldon.
Sheldon
Decoding OLT, ONU, ONT, and ODN in PON Network
Mar 14, 2023
386.3k
Knowledge
See profile for Irving.
Irving
What's the Difference? Hub vs Switch vs Router
Dec 17, 2021
367.6k
Knowledge
See profile for Sheldon.
Sheldon
What Is SFP Port of Gigabit Switch?
Jan 6, 2023
335.6k
Knowledge
See profile for Migelle.
Migelle
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023
420.6k
Knowledge
Knowledge
Knowledge
Knowledge
See profile for Moris.
Moris
How Much Do You Know About Power Cord Types?
Sep 29, 2021
294.8k