See Further, Stay Safer — Discover Latest Security Camera Accessories
November 1st, 2023- FS launched a series of security camera accessories that broaden your field of view, enable clearer surveillance, and offer elemental protection.
The Significance of Installation Accessories for Security Cameras
-
1. Stability: Wall mounts and junction boxes provide stability, preventing camera displacement or tampering for uninterrupted surveillance.
-
2. Flexibility: Pole mounts and pendant mounts offer flexible positioning options, adapting to various environments for optimal coverage.
-
3. Protection: Waterproof joints shield cameras from environmental elements, ensuring durability and sustained functionality.
-
4. Versatility: Corner mounts accommodate tight spaces, maximizing coverage angles and minimizing blind spots.
-
5. Longevity: Properly installed accessories extend the lifespan of security cameras, enhancing their effectiveness in safeguarding your premises.
Camera Mount Types
Junction Box
A junction box serves as a protective enclosure for the camera's wiring, ensuring a neat and secure installation. It shields the cables from environmental elements and prevents tampering, thereby prolonging the lifespan of the surveillance system.
|
|
|
|
|
|
||
---|---|---|---|---|---|---|---|
Product
|
|||||||
Dimensions
|
Φ93mm*93mm*39
mm (3.66”x3.66”x1.54”)
|
Φ126mm*36mm (4.96”x1.42”)
|
Ø 117.8mm*36mm (4.64”×1.42”)
|
Ø108.6mm*36mm (4.28”×1.42”)
|
Φ144.8mm*40mm (5.70”x1.57”)
|
Φ296mm*244mm*127
mm (11.7”x9.6”x5”)
|
|
Weight
|
0.2kg(0.44lb)
|
0.24kg(0.53lb)
|
0.2kg(0.44lb)
|
0.2kg (0.44lb)
|
0.3kg(0.66lb)
|
2.5kg(5.5lb)
|
|
Material
|
Aluminum alloy
|
Aluminum alloy
|
Aluminum alloy
|
Aluminum alloy
|
Aluminum alloy
|
Aluminum alloy
|
Wall Mount
Ideal for both indoor and outdoor applications, wall mounts provide a stable platform for mounting cameras on vertical surfaces. With adjustable angles and sturdy construction, they offer flexibility in positioning and optimizing the camera's field of view.
|
|
|
|
---|---|---|---|
Product
|
|||
Dimensions
|
Φ125mm*125mm*233mm (4.92”x4.92”x9.17”)
|
Φ126.7mm*126.4mm*228.4
mm (4.99”×4.98”×8.99”)
|
Φ314mm*216mm*141mm (2.4"x8.5"x5.6")
|
Weight
|
0.98kg(2.16lb)
|
1kg (2.20lb)
|
2.2lb (1.0kg)
|
Material
|
Aluminum alloy
|
Aluminum alloy
|
Aluminum alloy
|
Pole Mount
Pole mounts are designed for installations where wall mounting is not feasible or practical. They allow cameras to be securely mounted onto poles or columns, offering panoramic coverage of large outdoor areas such as parking lots, parks, and stadiums.
|
|
|
|
---|---|---|---|
Product
|
|||
Dimensions
|
Φ127mm*136mm*62.5mm
(5”x5.35”x2.46”)
|
Φ215mm*172mm*65mm
(8.5”x 6.8”x 2.6”)
|
Φ99mm*90mm*38mm (3.90”×3.54”×1.50”)
|
Weight
|
0.34kg(0.75lb)
|
0.55kg(1.2lb)
|
0.2kg (0.44lb)
|
Material
|
Aluminum alloy
|
Aluminum alloy
|
Aluminum alloy, Stainless steel
|
Pendant Mount
Pendant mounts enable cameras to be suspended from ceilings, providing unobstructed views of the surroundings. They are commonly used in indoor environments such as retail stores, warehouses, and offices, where ceiling mounting offers optimal coverage and discretion.
|
|
|
|
|
|
||
---|---|---|---|---|---|---|---|
Product
|
|||||||
Dimensions
|
Φ59mm*226mm (2.3"x8.9")
|
Φ59mm*526mm (2.3"x20.7")
|
Φ32mm*220mm (1.26"x8.66")
|
Φ32mm*520mm (1.26"x20.47")
|
Φ110mm*223.5mm (4.33"×8.80")
|
Φ116mm*30.5mm (4.6"×1.2")
|
|
Weight
|
0.42kg(0.9lb)
|
0.93kg(2.1lb)
|
0.16kg(0.35lb)
|
0.35kg(0.77lb)
|
0.25kg(0.55lb)
|
0.3kg(0.66lb)
|
|
Material
|
Aluminum alloy
|
Aluminum alloy
|
Aluminum alloy
|
Aluminum alloy
|
Aluminum alloy
|
Corner Mount
Corner mounts are tailored for installations in corners or tight spaces, allowing cameras to be flush-mounted for discreet surveillance. They maximize coverage angles and minimize blind spots, making them ideal for monitoring corridors, hallways, and building perimeters. You can click here to learn more: CA-O002 Corner Mount
Waterproof Joint
In outdoor environments exposed to the elements, waterproof joints are indispensable accessories that ensure the integrity of the camera's connections. They prevent moisture ingress and corrosion, safeguarding the camera's functionality and longevity in harsh weather conditions. You can click here to learn more: CA-O001 Waterproof Joint
A Good Partner for Security Cameras
Whether it's ensuring proper installation, protecting against environmental factors, or optimizing camera positioning, these accessories are indispensable for bolstering security measures. By investing in the latest security camera accessories, individuals and businesses can see further and stay safer in an increasingly uncertain world.
Related Articles:
You might be interested in
Email Address
-
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023