English

FS FHD® Series Introduces Four New High-Density MTP Fiber Cassettes

Updated on May 30, 2023 by
2.0k

April 21st, FS News - FS has launched four new FHD® fiber optic cassettes, 3 x MTP®-8 to LC fiber cassettes (OS2 single-mode and OM4 multimode), and 8 x MTP®-8 mesh cassettes (OS2 single-mode and OM4 multimode) included, to provide flexible and easy-to-use solutions for high-density spine-leaf fiber connectivity in data centers, enterprises, and telecommunication applications.

As always, these four new FHD® family products adopt modular designs and can be freely combined in the FHD® fiber enclosure. In addition, they bring more benefits below:

Higher Density for Spine-Leaf Architecture

FHD® 8 x MTP®-8 mesh cassette features eight 8-fiber MTP® ports in both front and rear, and 4 cassettes can route up to 256 fiber connections in a 1U rack. It's ideal for spine-leaf wiring applications since the MTP® mesh cassette can reduce congestion at the MDA without breaking connections. FHD® 3 x MTP®-8 to LC fiber cassettes can allow up to 96 LC fibers in 1U space, suitable for conventional 3-tier cabling schemes and spine-leaf cabling schemes.

Higher Density for Spine-Leaf Architecture

Improve the Front Adapter Design for Better Use

FHD® 3 x MTP®-8 to LC cassette adopts a horizontal arrangement for the front LC adapters that correspond to the line sequence of the rear MTP adapters. This design better conforms to customer behavior.

Universal Polarity Simplifies Cabling Complex

All the FHD® MTP® fiber optic cassettes are equipped with universal polarity used at both ends of a Method B trunk to reduce the complexity of a fiber network, ensuring consistent polarity, and streamlining network maintenance.

Here are the descriptions for reference of the newly available FHD® series high-density fiber optic cassettes.

Product ID Outlook Description
181822

181822

FHD® 3 x 8F MTP® to 12 x LC Cassette, 24 Fibers OS2 Single Mode, Universal Polarity
181823

181823

FHD® 3 x 8F MTP® to 12 x LC Cassette, 24 Fibers OM4 Multimode, Universal Polarity
181824

181824

FHD® 8 x MTP®-8 Mesh Cassette, 64 Fibers OS2 Single Mode, Universal Polarity
181825

181825

FHD® 8 x MTP®-8 Mesh Cassette, 64 Fibers OM4 Multimode, Universal Polarity

The FS FHD® series will continue to innovate, providing professional and agile fiber optic cabling products and solutions for high-density optical interconnection. FS will be working together with our customers, partners, and co-workers to benefit them more and contribute more to the popularization of global optical communication.

You might be interested in

Knowledge
See profile for Sheldon.
Sheldon
Comprehensive Guide for Fiber Cassettes
May 19, 2023
7.9k
Knowledge
Knowledge
Knowledge
See profile for Sheldon.
Sheldon
Decoding OLT, ONU, ONT, and ODN in PON Network
Mar 14, 2023
389.2k
Knowledge
See profile for Irving.
Irving
What's the Difference? Hub vs Switch vs Router
Dec 17, 2021
368.7k
Knowledge
See profile for Sheldon.
Sheldon
What Is SFP Port of Gigabit Switch?
Jan 6, 2023
338.0k
Knowledge
Knowledge
See profile for Migelle.
Migelle
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023
422.2k
Knowledge