English

New Products with FS FHD® Series: Universal Polarity MTP® Cassettes

Updated on Jun 5, 2023 by
1.7k

May 2023, FS News - FS launched four new FHD® universal polarity cassettes, MTP®-12 to LC cassettes(OS2 single-mode and OM4 multimode), and 2×MTP®-12 to LC cassettes(OS2 single-mode and OM4 multimode) included, to enrich FHD® MTP fiber cassettes series and offer more options for customers.

Universal Polarity Simplifies Cabling Complex

The new MTP®-12 to LC universal polarity cassettes allow for the same interchangeable cassette on both ends of a Method B trunk in a fiber channel, ensuring consistent polarity, and streamlining fiber cabling installs and maintenance.

More Flexible Cabling Options with FHD® Series

Four new cassettes enrich the FHD® (FS High Density) MTP® cassette series and can be used with FHD® fiber enclosure. The new MTP® fiber cassettes come in two types, one rear 12-fiber MTP® port connection and 6 duplex LC ports in the front, and 2 rear 12-fiber MTP® ports and 12 duplex LC ports in the front. Installed on an FHD® fiber enclosure, four MTP®-12 to LC cassettes can route up to 48 fiber connections in a 1U rack. Four 2×MTP®-12 to LC cassettes can route up to 96 fiber connections, making them an ideal choice for high-density cabling in data centers or telecom rooms.

universal polarity

High Quality As Always

Universal polarity cassettes use US Conec MTP® adapter and Corning fiber. And LC ports adopt zirconia ceramic sleeves to ensure a consistent low loss. All products conform with ISO14001/ISO9001/CE/RoHS Compliant. The new MTP®-12 cassettes enable high-density, cost-effective 10G deployments and the simplest migration to 40, 100, and even 400G.

Here are the descriptions for reference of the newly available FHD® series high-density fiber optic cassettes.

Product ID Outlook Description Insertion Loss
182641

182641

MTP®-12 to LC Cassettes,12 Fibers OS2 Single Mode, Universal Polarity MTP≤0.35dB, LC≤0.2dB
182642

182642

MTP®-12 to LC Cassettes,12 Fibers OM4 Multimode, Universal Polarity MTP≤0.35dB, LC≤0.2dB
182643

182643

2×MTP®-12 to LC Cassettes,24 Fibers OS2 Single Mode, Universal Polarity MTP≤0.35dB, LC≤0.2dB
182644

182644

2×MTP®-12 to LC Cassettes, 24 Fibers OM4 Multimode, Universal Polarity MTP≤0.35dB, LC≤0.2dB

The FS FHD® series will continue to innovate, providing professional and agile fiber optic cabling products and solutions for high-density optical interconnection. FS will be working together with our customers, partners, and co-workers to benefit them more and contribute more to the popularization of global optical communication.

You might be interested in

Knowledge
Knowledge
Knowledge
See profile for Sheldon.
Sheldon
Decoding OLT, ONU, ONT, and ODN in PON Network
Mar 14, 2023
390.7k
Knowledge
See profile for Irving.
Irving
What's the Difference? Hub vs Switch vs Router
Dec 17, 2021
369.4k
Knowledge
See profile for Sheldon.
Sheldon
What Is SFP Port of Gigabit Switch?
Jan 6, 2023
339.3k
Knowledge
See profile for Migelle.
Migelle
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023
423.1k
Knowledge
Knowledge
Knowledge
Knowledge
See profile for Moris.
Moris
How Much Do You Know About Power Cord Types?
Sep 29, 2021
298.5k