English

New Product of 120G Active Optical Cable Launched in FS

Updated on Aug 4, 2020 by
1.7k

Mar. 26th, Shenzhen, FS News – This week, FS has launched a new product in 120G Active Optical Cable (AOC) category. This new AOC with the 120GBASE CXP to 3 × 40G QSFP+ Breakout design is a high performance, low power consumption, long reach interconnect solution supporting 120G Ethernet, Fibre Channel and PCIE.

In 2015, the increasing demand of high speed data transmission guides 100-Gigabit Ethernet (100GbE) development into a new stage and height. Actually, 100G had accounted for over half of all bandwidth deployed in carrier networks in 2014. At the same time, the development of 100GbE is getting higher and higher in the request of cost-effective equipment and optical components. Fiber connectivity in higher-speed active equipment is being condensed and simplified with plug-and-play, hot-swap transceiver miniaturization, thus, 100G optical transceivers, or active optical cables etc. have been putting into using and has a vast market.

The global, vertically-integrated business model and expertise in optical design enable FS to rapidly deliver market-leading, high performance fiber optic components and subsystems. We would like to perfect the quantity and quality of 100GbE optical product constantly, and do our best to offer the most cost-effective 100GbE solutions for our customers. Last week, a new product 100GBASE-10SR CXP had been launched in 100G Transceiver category. Following this update, FS has launched the 120GBASE CXP to 3 × 40G QSFP+ breakout AOC this week.

Compared to the traditional 120G CXP AOC, the 120G CXP to 3 × 40G QSFP+ Breakout AOC provides connectivity between devices using CXP port on one end and 40G QSFP+ on the other end so that it can provide the ability for 120G systems to connect to 40G switches or adapter cards. FS offers high-quality 100% compatible 120G CXP to 3 × 40G QSFP+ Breakout AOC with major brands like Cisco, Juniper, Extreme Networks, and so on. The 120G CXP to 3 × 40G QSFP+ breakout AOC on sale now is in 1m(i.e., 3.3ft) length. If you want to order this product in other lengths, please contact FS team directly.

Specifications:

Full Duplex 12 Channel 850nm Parallel Active Optical Cable

Length: 1 Meter

CXP End Compliant to SFF-8642 and IBTA V2

Revision 1.2.1 Annex A6

QSFP+ End Compliant to SFF-8436

Supports Transmission Rates up to 10.3 Gbit/s per channel

Hot Pluggable Electrical Interface

Differential AC-coupled High Speed Data Interface

12 channels 850nm VCSEL Array

12 channels PIN-detector Array

Transmission Distance up to 100 Meters over OM3 MMF

re-resistant OFNP (Optical Fiber Non-Conductive Plenum) Rated Cable 3.3V Power Supply Voltage (Max)

FiLow Power Consumption: CXP End < 2 W, QSFP End < 1 W

RoHS6 Compliant

Wide Operating Temperature Range: 0 to 70 ℃

Applications:

InfiniBand 12×SDR,12×DDR,12×QDR

Ethernet 10G, 40G, 100G

Rack-to-Rack, Shelf-to-Shelf Interconnect

Hubs, Switches, Routers, Servers

Packaging:

Packed with Antistatic Bag in a Box(Default Customer Options)

Specific Labels as Request

Order Information:

Model # Interface A Interface B Length Brand
CXP-3Q-AOC-1-xx 120G CXP 3 × 40G QSFP+ 1 m Custom

FS is a professional manufacturer and supplier of optical networking products. We supply optical transceiver modules and direct attach cables compatible with many brands with a incredible discount for 10GbE, 40GbE, and 100GbE applications. In addition, depending on your requirements, we welcome any inquiry for customized optical transceivers or direct attach cables. FS's aim is to offer the best quality products and perfect solutions, to save customers' time & money, and to make customers enjoy personalization.

Tags

You might be interested in

Knowledge
Knowledge
Knowledge
See profile for Sheldon.
Sheldon
Decoding OLT, ONU, ONT, and ODN in PON Network
Mar 14, 2023
391.1k
Knowledge
See profile for Irving.
Irving
What's the Difference? Hub vs Switch vs Router
Dec 17, 2021
369.5k
Knowledge
See profile for Sheldon.
Sheldon
What Is SFP Port of Gigabit Switch?
Jan 6, 2023
339.6k
Knowledge
See profile for Migelle.
Migelle
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023
423.3k
Knowledge
Knowledge
Knowledge
Knowledge
See profile for Moris.
Moris
How Much Do You Know About Power Cord Types?
Sep 29, 2021
298.8k