Exploring FS Mini Unmanaged Media Converters
In the realm of networking, media converters play a crucial role in bridging different types of network cables, such as fiber optic and copper. FS Mini Media Converters stand out due to their compact size and high performance, making them an essential component in modern network infrastructures.
Hardware Features of Mini Unmanaged Media Converters
Mini unmanaged media converters are compact and efficient, making them essential for modern network infrastructure. Their small size allows for easy installation in limited spaces, and their low power consumption suits energy-efficient environments. With a built-in SC optical module, these converters provide seamless connectivity, reducing the need for extra hardware and simplifying installation.
They support various installation options, including wall-mount, desktop, rack-mount, and DIN-rail, making them versatile for different applications. Key features include transparent link fault pass-through (LFP) for quick identification and management of link failures, automatic laser shutdown (ALS) to prevent damage to optical components, and power failure alarms to alert administrators of power issues, enhancing overall reliability. These robust and efficient converters are ideal for optimizing network performance across a range of settings, from small offices to large industrial environments.
Performance Capabilities of Mini Unmanaged Media Converters
Mini unmanaged media converters are reliable and efficient, offering a range of capabilities to enhance network performance. They support port speeds of 10/100/1000Base and 10GBase, meeting both current and future networking needs. Features like automatic negotiation and auto MDI/MDIX maintain optimal network performance without manual configuration, simplifying setup and reducing errors. Real-time LED indicators provide immediate feedback on port status, making it easier to diagnose and resolve network issues quickly.
These converters are versatile, handling various network protocols and speeds, making them suitable for diverse applications, from simple LAN extensions to complex data center interconnections. Their support for both copper (twisted pair cables) and fiber optics (single-mode and multi-mode fibers) enhances their adaptability to different network environments. Overall, mini unmanaged media converters offer speed, flexibility, and ease of use in a compact and efficient package.
FS Mini Unmanaged Media Converters Introduction
FS offers a wide range of unmanaged media converters, including various models such as UMC-GA1F1T, UMC-GA1SC1T-SM-FX, UMC-GA1SC1T-SM-FX, UMC-GA1SC1T-SM, UMC-GA1SC1T-MM, and UMC-GA1F2T. All of these models support the performance and features described above. For purchasing, you can refer to the detailed information for each product listed below.
Product Specificitations
Fiber Ports |
1 x Gigabit SFP Port
|
1 x 1000Mbps SC Fiber Port
|
1 x 1000Mbps SC Fiber Port
|
1 x 1000Mbps SC Fiber Port
|
1 x 1000Mbps SC Fiber Port
|
1 x Gigabit SFP Port
|
Transmission Diatance
|
2KM (MM fiber) or 160KM (SM/WDM fiber)
|
20KM
|
20KM
|
10KM
|
550M
|
≤160KM Depends on the Inserted Modules
|
Transmission Media
|
Depends on the used SFP module
|
Single-mode
|
Single-mode
|
Single-mode
|
Multimode
|
Depends on the used SFP module
|
Fiber Number
|
Depends on the used SFP module
|
Single Fiber
|
Single Fiber
|
Dual Fiber
|
Dual Fiber
|
Depends on the used SFP module
|
Wave Length
|
Depends on the used SFP module
|
1310/1550nm
|
1310/1550nm
|
1310nm
|
850 nm
|
Depends on the used SFP module
|
Operating Temperature
|
0 to 40°C (32 to 104℉)
|
0 to 50°C (32 to 122℉)
|
0 to 50°C (32 to 122℉)
|
0 to 50°C (32 to 122℉)
|
0 to 50°C (32 to 122℉)
|
0 to 40°C (32 to 104℉)
|
Conclusion
In conclusion, FS Mini Media Converters offer a perfect blend of compact size and high performance. Their versatile installation options, robust performance capabilities and advanced features make them an excellent choice for optimizing network performance. Whether for small offices or large industrial applications, these converters provide reliable and efficient solutions to meet diverse networking needs.
You might be interested in
Email Address
![FS Same Day Shipping Ensures Your Business Success](https://media.fs.com/images/community/erp/hmSze_974px548pxAQ2rQ.webp)
-
PoE vs PoE+ vs PoE++ Switch: How to Choose?
May 30, 2024