FS Provides High-Quality WiFi 6E AP for Your Business
In the wave of continuous development of global wireless technology, WiFi 6E, as a pioneer in the 6GHz frequency band, is leading the transformation of the next generation of wireless networks. Inheriting the profound impact of WiFi 6 on the wireless industry, WiFi 6E has reached a new height in innovation. This article mainly explains what WiFi 6E is, as well as the necessity and advantages of FS WiFi 6E AP in commercial scenarios.
What Is WiFi 6E?
WiFi 6E represents the pioneering adoption of the recently opened and unlicensed 6GHz wireless band. Similar to the transformative influence of WiFi 6 in the wireless industry, WiFi 6E takes innovation to an entirely new level. By utilizing the expanded and broader 6GHz band, WiFi 6E offers a greater number of wireless channels. This breakthrough technology delivers superior performance, reduced latency, and faster data rates, all thanks to the uncluttered 6GHz wireless band.
Further learning: Wi-Fi 6 vs Wi-Fi 6E: Is an Upgrade Essential?
Why Is WiFi 6E Needed for Business?
The demand for WiFi is increasing rapidly with more connected devices like phones, laptops, tablets, security cameras, and smart systems. Advanced technologies like HD and 4K streaming and remote work further strain networks. More capacity is needed, starting with the available radio spectrum. For instance, HD and 4K streaming video require far more data throughput compared to earlier standards. Other drivers include the virtualization of many businesses, with people working from home and relying on technology to communicate with colleagues and customers.
WiFi 6E addresses this by providing access to the 6GHz spectrum, offering more capacity and faster speeds than the 2.4GHz and 5GHz bands. This new spectrum is dedicated to WiFi 6E, so there is no risk of, for instance, antennae from TV companies or air traffic control causing interference or taking up valuable headroom. While WiFi 6E offers impressive capacity and performance, its shorter wavelengths mean it doesn't reach as far as WiFi 6 and can be affected by physical barriers. However, this can be addressed with products like the FS AP-N635 WiFi 6E AP, which also operates in the existing 2.4GHz and 5GHz bands.
AP-N635: High Performance WiFi 6E AP for Your Business
To help SMBs make the most of WiFi 6E, FS has introduced the AP-N635 WiFi 6E AP. This affordable business grade device means faster speeds, less network congestion and interference, and ultra-low latency so that businesses can enjoy a more consistent and higher-quality wireless experience.
1. High-Speed Performance
The FS AP-N635 Wi-Fi 6E access point offers the fastest Wi-Fi experience ever with seven super-wide 160 MHz channels, significantly boosting network capacity and reducing bandwidth congestion. It features a new 6 GHz radio, an advanced Broadcom chip, and a three-radio design delivering up to 7775 Mbps. This access point supports up to 1536 users and 48 SSIDs, making it ideal for high-density environments like modern office spaces, ensuring reliable and high-speed connectivity for all users.
2. Advanced Wireless Technologies
The AP-N635 significantly boosts business performance by enhancing multi-user efficiency, optimizing signal reliability, and promoting energy savings. Utilizing OFDMA technology enables more efficient channel use and reduces latency between the access point and client devices. The MU-MIMO capability supports connections for up to 1536 devices, ensuring optimal network performance even in high-density environments. Additionally, TWT (Target Wake Time) technology reduces power consumption, schedules wake times, and extends the battery life of connected mobile devices, making it an ideal solution for modern business needs.
3. Enterprise Level WiFi Security
The AP-N635 WiFi 6E AP mandates WPA3, the latest WiFi security standard, adding extra safety and privacy. It ensures secure user access through multiple authentication methods, including Web, 802.1x, MAC address, and local authentication. It complies with standard network access control policies, offering user access, authorization, equipment compliance checks, network behavior monitoring, and network attack prevention. Additionally, the AP-N635 provides comprehensive wireless security protection with features such as WIDS (wireless intrusion detection), RF interference positioning, rogue AP countermeasures, anti-ARP spoofing, and DHCP security protection, fundamentally building a safe and reliable wireless network for users.
4. VPN Gateway Function
In addition to being suitable for high-density scenarios, the AP-N635 can provide wireless access service for office areas and act as a VPN gateway in small branch office scenarios, integrating AP and VPN gateway functionalities to simplify network deployment and save construction costs. It supports the PPPoE client function for Internet access without needing a separate gateway, a NAT (Network Address Translation) function for address translation between LAN and the branch office's Internet, and an IPsec VPN for establishing secure VPN tunnels between branch offices and headquarters, enabling LAN interconnection across all locations.
5. Centralized and Unified Management
FS AP-N635 supports Airware cloud network management. The Airware cloud-based network provides a unified control center that allows you to configure and manage your network 24/7 from one central location, significantly reducing costs and time. With the ability to manage anytime, anywhere, you gain the flexibility of visual monitoring and enhanced privacy protection, ensuring a secure and efficient network management experience.
Choose the AP-N635 WiFi 6E AP to Enjoy a High-Quality Wireless Experience
Upgrade your business with the AP-N635 WiFi 6E access point, embracing the cutting-edge of wireless technology. Designed with precision, our product caters to all installation needs, supporting various ceiling types and mounting options including T-shaped and triangular keel ceilings, beam, and threaded rod mounting, ensuring a stable and reliable connection. With optional covers available in multiple styles, the AP seamlessly blends into diverse environments, ensuring both functionality and aesthetics.
What's more, the AP-N635 uses the newly available 6GHz band, delivering unparalleled performance, lower latency, and accelerated data transfer speeds, all while maintaining compatibility with existing devices. Tailored for midsize and large enterprise offices, hotels, educational institutions, and business spaces, it ensures a seamless, secure, and efficient network experience.
Make the intelligent choice for your business today and elevate your network with FS enterprise wireless solutions.
Related articles:
Exploring Wi-Fi 6E for Smart Home
You might be interested in
Email Address
![FS Same Day Shipping Ensures Your Business Success](https://media.fs.com/images/community/erp/hmSze_974px548pxAQ2rQ.webp)
-
PoE vs PoE+ vs PoE++ Switch: How to Choose?
May 30, 2024