Features and Benefits of IES5100 Series Switches
The IES5100 series industrial switches play a pivotal role in maintaining a stable and reliable network infrastructure, crucial for connecting industrial networks with enterprise and cloud resources. This article provides a comprehensive overview of the IES5100 series industrial switches. We will delve into the specific functionalities, the advantages they offer, and their application across various industries, helping you get to know the features and benefits of the ies5100 series switches.
What is the IES5100 Series?
The IES5100 Series industrial switches are designed to meet the demands of modern industrial networking. Models like IES5100-24TF, IES5100-16TS, IES5100-24TS-P, and IES5100-24FS offer 16-24 ports with options for Fast Ethernet, Gigabit SFP uplinks, and PoE. These ruggedized switches operate in extreme temperatures from -40°C to 75°C, making them ideal for factory automation and transportation. This layer 2 industrial managed switch supports enhanced L2+ functions such as 802.1Q VLAN and port-based VLAN, QoS, QinQ, LACP link aggregation, etc., which can meet the requirements of many scenarios in industrial environments.
RJ45 Ports |
24x 10/100/1000 Base-T
|
16x 10/100/1000BASE-T RJ45
|
24x 10/100/1000BASE-T RJ45
|
8x 10/100/1000BASE-T
|
SFP Ports |
4x 100/1000Base-X SFP
|
4x 1G SFP, 4x 10G SFP+
|
4x 1G RJ45/SFP Combo,
8x 1G SFP, 4x 10G SFP+
|
2x 100/1000/2500BASE-X SFP
|
PoE Ports | — | — |
24 x PoE+
|
— |
PoE Budget | — | — |
720W
|
— |
Management Layer | L2+ | L2+ | L2+ | L2+ |
Time Management | NTP | PTP | PTP | PTP |
IP Rating | IP40 | IP40 | IP40 | IP40 |
Operating Temperature | -40 to 75°C | -40 to 75°C | -40 to 75°C | -40 to 75°C |
Installation | Rack Mount | DIN-rail Mount |
Rack Mount
|
Rack Mount
|
Advanced Network Features
|
VLAN, QoS, LACP, IGMP, ACL,
DHCP, MSTP
|
VLAN, QoS, LACP, IGMP, ACL,
DHCP, MSTP
|
VLAN, QoS, LACP, IGMP, ACL,
DHCP, MSTP
|
VLAN, QoS, LACP, IGMP, ACL,
DHCP, MSTP
|
Static Routing
|
✔
|
✔ | ✔ | ✔ |
ESD Protection
|
✔
|
— |
✔ |
— |
ERPS | ✔ | ✔ | ✔ | ✔ |
MTBF
|
≥ 400,000 Hours
|
> 800,000 Hours
|
≥ 600,000 Hours
|
> 800,000 Hours
|
Main Features of the IES5100 Series Switches
The IES5100 Series industrial switches offer a variety of features that cater specifically to industrial applications, ensuring robust performance, reliability, and versatility. Here are some of the main functions and advantages.
Connectivity and Flexibility
Each model in the IES5100 series industrial switches is equipped with different port configurations to meet a variety of connectivity needs.
IES5100-24TF: Features 24 RJ45 ports (10/100/1000 Base-T) and 4 SFP ports (100/1000Base-X), suitable for environments requiring robust performance and diverse connection options, allowing seamless connection of various devices.
IES5100-16TS: Includes 16 RJ45 ports (10/100/1000 Base-T) and an extensive mix of 1G and 10G SFP ports. Designed for versatile connectivity and DIN-rail mountable, it supports easy and flexible network expansion, fitting well in challenging environments.
IES5100-24TS-P: With 24 PoE+ ports (10/100/1000 Base-T) and a substantial 720W PoE budget, this model powers devices like IP cameras and access points efficiently. Additional 1G and 10G SFP ports enhance its application range, simplifying infrastructure setup and reducing overall costs by eliminating the need for separate power sources.
IES5100-24FS: Tailored for fiber-optic connections, offers 8 RJ45 ports (10/100/1000 Base-T) and 2 SFP ports (100/1000/2500BASE-X). Ideal for specialized industrial applications with fiber connectivity needs, ensuring high-speed data transmission over long distances.
IP40 Protection Rating
These hardened switches come with an IP40-rated enclosure, providing solid protection against dust and water ingress. This rating makes the IES5100 series industrial switches durable and reliable in harsh industrial environments, ensuring prolonged operational life.
ESD Protection
Integrated ESD protection in models like the IES5100-24TF and IES5100-24TS-P, ensures device longevity, safeguarding equipment from electrical surges and static discharge common in industrial settings. This added protection enhances the overall lifespan and reliability of the network infrastructure.
Advanced Layer 3 Functionalities
The IES5100 series industrial switches support various Layer 3 functionalities, such as static routing, which streamlines routing decisions and reduces network congestion. With these capabilities, users enjoy efficient data flow across all models within the industrial network, enhancing operational efficiency and productivity by minimizing delays and facilitating smoother data management.
Robust Routing Protocols
Supporting robust routing protocols like RIP (Routing Information Protocol) and OSPF (Open Shortest Path First), this series enhances routing efficiency and scalability. This results in a responsive and agile network suitable for both small and large-scale industrial settings. Improved network reliability and scalability offer the ability to expand network capabilities seamlessly, supporting business growth.
High Availability and Redundancy
In industrial environments where downtime is unacceptable, the IES5100 series industrial switches include VRRP (Virtual Router Redundancy Protocol) across all models to ensure network redundancy. Besides, ERPS (Ethernet Ring Protection Switching) further enhances redundancy and recovery times. These features guarantee that network uptime is maximized, sustaining continuous operations and reducing the impact of potential network failures.
Easy Management
The series supports multiple management protocols, including Web Interface, SSH (Secure Shell), Telnet, and SNMP (Simple Network Management Protocol). Additionally, the IES5100-24TF, IES5100-16TS, and IES5100-24FS models also support OSPF (Open Shortest Path First), which can further simplify network management by automatically calculating and updating the shortest paths, dynamically updating network topology information, and segmenting the network into manageable areas. This combination of features eases operational costs and simplifies network management, making it accessible even for organizations without highly specialized IT staff.
Advanced Network Features
Each model supports a suite of advanced network features, including VLAN, QoS, LACP, IGMP, ACL, DHCP, and MSTP. These features optimize network performance, security, and management, enabling a more secure and efficient network tailored to meet specific performance requirements and operational goals.
Precision Time Protocol (PTP)
Time synchronization is crucial in industrial environments. Models like the IES5100-16TS, IES5100-24TS-P, and IES5100-24FS feature PTP (Precision Time Protocol), while the IES5100-F24T supports NTP (Network Time Protocol). Accurate time management across the network ensures operations requiring coordinated processes and precise event logging are executed efficiently, enabling more reliable and synchronized workflows.
IES5100 Series Industrial Switch Applications
Industrial networks often operate under harsh conditions and require devices that can withstand extreme environments. The IES5100 series is well-suited for various industrial settings, making it an ideal choice for different applications.
In industrial automation, these switches enable seamless operations in automated production lines and robotics. The IES5100-24FS is used as an aggregation layer switch in industrial automation deployments, demonstrating high port density and real-time data processing capabilities. This ensures efficient communication between devices, maintaining productivity and accuracy across the system.
In manufacturing plants, the IES5100 series industrial switches ensure smooth communication and integration of machinery and control systems. Key features include fast redundancy protocols, high bandwidth capacity, and VLAN segmentation, enhancing both efficiency and security.
For transportation systems, these switches facilitate communication and signaling in railways and traffic management. They are rugged, resistant to vibrations and temperature fluctuations, and support Power over Ethernet (PoE), simplifying the integration of cameras and sensors.
In the energy sector, IES5100 switches provide reliable communication in power plants and renewable energy facilities. They offer high throughput, low latency, and advanced Quality of Service (QoS) features, ensuring critical data is prioritized. The extended temperature range and fanless design reduce maintenance needs.
The IES5100 switches are built to withstand the harsh conditions of the oil and gas industry. They feature ruggedized exteriors, advanced security options like 802.1X port security, and long-distance fiber optic connectivity for remote monitoring and control systems.
Choosing the Right IES5100 Series Switch
Selecting the appropriate IES5100 Series industrial switches depends on several important factors. First, consider your port requirements, including the number of ports needed based on current and future device connections. This assessment helps ensure your network infrastructure is scalable and accommodates growing connectivity needs.
Next, evaluate whether Power over Ethernet (PoE) support is necessary. If you need to power devices like IP cameras or wireless access points, models with PoE+ capability, such as the IES5100-24TS-P are ideal. This feature provides the convenience of powering devices directly through the switch, reducing the need for additional power sources.
Additionally, assess the environmental conditions where the switch will be deployed. Factors like extreme temperatures, humidity, and electrical interference must be considered to ensure the switch's durability and reliable performance.
Lastly, ensure the switch's bandwidth and routing capabilities align with your data transmission needs. This consideration is key to maintaining efficient and reliable network performance, especially in data-intensive industrial applications.
Conclusion
In summary, the IES5100 series industrial switches from FS offer a robust solution to meet the demanding requirements of industrial environments. With advanced Layer 3 functionalities, comprehensive security features, and versatile management options, these industrial switches ensure reliable and resilient network performance. Moreover, FS offers industrial network solutions tailored to various needs. If you have any questions about industrial networks or industrial switch selection, please feel free to contact us.
You might be interested in
Email Address
-
PoE vs PoE+ vs PoE++ Switch: How to Choose?
May 30, 2024