Transform Your Office Network with FS All-Optical Network Solution
Companies' networks are evolving towards informatization, intelligence, and mobility to boost office efficiency. However, traditional office networks face a series of issues such as complex maintenance, unstable signals with delays, and inadequate information security. Therefore, there is a growing demand among businesses for high-speed, stable, and secure mobile office networks.
The Challenges: Common Network Issues in Office Spaces
High Costs and Energy Consumption of Active Devices
Traditional network solutions often involve numerous devices at the aggregation and access layers, all concentrated in server rooms. This setup requires heavy investment in low-voltage rooms to house and manage the equipment. These expensive active devices generate significant heat, necessitating cooling systems that increase energy consumption and operational costs.
Difficulties in Network Upgrades and Modifications
Traditional networks primarily use Ethernet cables at the access layer, which have limited transmission distances and speeds. As enterprises expand, the increasing number of employees and workload demands higher bandwidth and lower latency. This often requires frequent cable replacements, leading to high costs and lengthy construction periods, hindering normal business operations.
Network Latency and Security Risks
The office network is complex and includes many devices and various types of equipment. This complexity makes it difficult to ensure both quality and security. Maintaining the network is a challenging task due to its intricate nature. Employees may experience delays or network access issues when working remotely, collaborating across departments, or changing offices. These issues can slow down their internet connection and work efficiency. Additionally, when external visitors connect to the corporate network, the security of their devices cannot be guaranteed, and their activities are hard to monitor, potentially leading to data breaches and system attacks.
Figure 1: the network issues faced by offices spaces
The Solution: All-Optical Network Upgrade for Your Office
Overview of FS Solution
FS uses both traditional campus networks and all-optical network based on PON (xPON) to improve the network for corporate offices. This combination makes the network more reliable, stable, and efficient, addressing customer concerns and meeting their needs.
-
1. Network Architecture: This solution features a streamlined Layer 2 network architecture that is simple, aesthetically pleasing, flexible to deploy, and environmentally friendly.
-
2. Network Cabling: It employs a fiber-optic-based LAN system, replacing traditional networking cables. The system uses advanced fiber-optic technologies like xPON to deliver high bandwidth and low latency connections for office networks.
-
3. Product Application: Equipped with Wi-Fi 6 standard Access Points (APs), enabling both wired and wireless internet access, improving network capacity and efficiency while reducing latency. It provides high-density GPON OLT devices, with a single unit supporting up to over 2000 terminals for centralized management; The ONUs Support EPON and GPON dual-mode automatic switching, minimizing compatibility issues and enhancing network deployment flexibility. Utilizes passive PLC splitters to achieve efficient OLT and ONU connections, maximizing the utilization of optical signal resources.
Figure 2: FS solution architecture diagram
Common Products List
Product type | FS P/N | Product Photo | Description |
Network Device
|
S5860-20SQ |
|
24-Port Ethernet L3 Switch, 20 x 10Gb SFP+, with 4 x 25Gb SFP28 and 2 x 40Gb QSFP+, Support Stacking, Broadcom Chip |
|
Key Application: Management Office
|
||
ONU1710-4G-P |
|
Key Application: Management Office
|
|
FLG-PLC1x8LGX1SCA |
|
|
|
|
|
||
Wireless Device
|
|
Key Application: Office Area
|
|
|
8MP Dome PoE Network Camera with Built-in Mic, 98ft Smart Infrared Night Vision, Smart Intrusion Prevention, IP67 & IK10 Rating, 2.8mm Fixed Lens
|
||
Module & Cabling
|
|
Generic Compatible GPON OLT SFP 1490nm-TX/1310nm-RX 2.488G-TX/1.244G-RX Class C+ 20km DOM Simplex SC/UPC SMF Optical Transceiver Module
|
|
|
1m (3ft) SC UPC to SC APC Simplex OS2 Single Mode Riser (OFNR) 2.0mm Tight-Buffered Fiber Optic Patch Cable
|
||
|
1ft (0.3m) Cat6a 26AWG Snagless Shielded (S/FTP) PVC CM Ethernet Network Patch Cable, Blue
|
The Benefits: Cost-Effective, Reliable and Secure
Excellence in Performance with Energy Saving
The passive GPON solution reduces the need for active equipment by using passive ODN to replace active aggregation and access switches. This approach cuts down initial construction costs and saves 80% of space in weak current wells and cabling areas.Passive equipment in data centers reduces the need for strong cooling systems. This saves about 30% in energy use. It also helps to manage heat dissipation issues. This makes data centers more eco-friendly. Moreover, High-density OLTs are compact and can be installed centrally in racks. This saves space and allows for the aggregation of optical fibers.
Seamless Evolution and Flexible Expansion
The solution replaces traditional network cables with fiber optics, providing high bandwidth and long service life. The current fiber infrastructure is ready for future bandwidth upgrades. Customers only need to upgrade the active equipment at each end for a smooth transition. This approach significantly reduces upgrade costs and improves efficiency. Additionally, fiber optic cabling is easy to install, visually appealing, and allows for flexible deployment during office layout changes, effectively supporting future development plans.
Wireless Improvements for a More Flexible Office
Wi-Fi 6 AP devices have smart antennas that provide wide office coverage. This ensures easy connectivity from anywhere in the office. Paired with an OLT offering 1.25Gbps upstream and 2.5Gbps downstream bandwidth, employees can enjoy high-speed, low-latency network access 24/7, boosting their productivity and online experience. Additionally, the EPON and GPON dual-mode automatic switching ONU resolves compatibility issues with various devices, enhancing overall network reliability.
Figure 3: the wireless signal stably covers the entire office area
Robust Protection for Office Data Security
The OLT equipment supports network security features such as ACL, RADIUS, TACACS+, and DHCP snooping. Employees and external visitors must undergo network authentication to gain access, effectively safeguarding both employee and corporate data. Additionally, the FS ONU supports the TR-069 network management protocol, enabling service providers to manage and configure internet access devices remotely. This means network operators can monitor, manage, and optimize equipment remotely, ensuring a secure and reliable network without needing to be on-site.
Figure 4: create a safe and worry-free network environment for the office
Conclusion
FS's all-optical network solution merges campus networks with xPON technology. This creates a network that is simpler, flatter, and more integrated for businesses. This approach reduces operational costs while boosting employee productivity. FS offers free design services and can customize products and solutions to meet your specific needs. If you're looking to upgrade your office network, please feel free to contact us!
You might be interested in
Email Address
-
PoE vs PoE+ vs PoE++ Switch: How to Choose?
May 30, 2024