Uniboot Fiber Cable
What Is a Uniboot Fiber Cable?
A uniboot fiber cable is a type of fiber optic cable that uses a unique connector design to house both the transmit (Tx) and receive (Rx) fibers within a single, slim connector. This design reduces the cable bulk and simplifies cable management in high-density environments, such as data centers. The uniboot design typically utilizes LC connectors and is particularly beneficial in applications where space and airflow are critical.
Uniboot Fiber Cable Types
By Uniboot Fiber Type
Uniboot fiber optic cables can be divided into two main types by the characteristics and purposes of the fiber: single mode and multimode. Available types of uniboot fiber cables include OS2 single mode, OM3 multimode, and OM4 multimode fiber cables. Single mode uniboot fiber cables utilize yellow-colored 9/125-micron fiber cables and are terminated with blue-colored fiber optic connectors. Multimode uniboot fiber cables utilize aqua-colored 50/125-micron fiber cables and are terminated with aqua-colored fiber optic connectors.
By Uniboot Connector Type
LC Uniboot Connector: The LC uniboot connector is a square-shaped fiber optic connector featuring a snap-on design with heat shrink tubing for secure connections.
SC Uniboot Connector: The SC uniboot connector is a snap-on connector with no clip or heat shrink tubing. There is a protrusion on one side of the connector, and when successfully plugged into a device, it produces a clicking sound.
MDC Uniboot Connector: The MDC uniboot connector is the connector supplied by US Conec. ELiMENT® MDC connector is a very small form factor (VSFF) duplex optical connector and is manufactured using 1.25mm ceramic ferrule technology. The push-pull boot can easily be inserted and removed from high-density cabling without special tooling.
SN Uniboot Connector: The SN uniboot connector is a very small form factor (VSFF) duplex optical connector using 1.25mm ceramic ferrules. It features a push-pull boot for easy insertion and removal in high-density cabling environments, requiring no special tools.
CS™ Uniboot Connector: The CS™ uniboot connector is also a VSFF duplex optical connector built with 1.25mm ceramic ferrule technology. Its push-pull tabs allow easy handling in tight spaces without the need for additional tools.
By Uniboot Clip Type
Standard Clip: Standard clip uniboot fiber cables use a traditional clamp design that ensures stable and reliable connections. These cables simplify fiber optic cabling by reducing clutter and maintaining neat installations. However, it's important to note that standard clip uniboot fiber cables do not support polarity reversal.
Flat Clip: Flat clip uniboot fiber cables are designed with a flat clamping design with a clip on each connector at each end of the fiber. This flat clamp construction is designed to hold the fiber in place, reducing the risk of fiber damage. In addition, the flat clamps are easy to remove and insert without the need for any tools or exposure to the fiber core. Since the direction in which the clips are inserted into the panel determines the polarity of the wire, changing the direction in which the clips are inserted into the fiber allows for polarity reversal.
Clip with Push-pull Tab: Clip with push-pull tab each connector comes with an easy-to-grip and pull tab. The push-pull tab can be easily inserted into and removed from high-density cabling without the need for special tools.
Clip with Push-pull Boot: Clip with push-pull bootfeatures the design in which the label and boot are integrated. Utilizing a convenient and sturdy push-pull boot, uniboot fibers can easily be inserted and removed from high-density cabling without special tooling.
Secure Keyed Clip: The secure keyed clip provides mechanical network security, preventing separate networks from improperly connecting to public access points when isolation of the network is required for privacy and security reasons. Connectors can only be removed using a matching color extraction tool.
Unique Features of Uniboot Fiber Cables
Dual fiber: Uniboot fiber cables are designed to carry two fibers within a single cable, which is particularly advantageous in high-density cabling environments. This design reduces the need for additional cables, allowing multiple optical signals to be transmitted in a confined space, improving efficiency and organization.
Connector design: The connectors of uniboot fiber cables are engineered to accommodate dual fibers within a compact structure. This space-saving design is ideal for high-density applications, providing reliable performance while maintaining a neat and organized cabling layout.
Polarity reversal function: Unlike conventional cables, some uniboot variants offer a polarity reversal feature. This allows the transmit and receive paths to be easily swapped at either end of the cable, making it essential for certain two-way communication setups and ensuring greater flexibility in network configuration.
You might be interested in
Email Address
-
PoE vs PoE+ vs PoE++ Switch: How to Choose?
May 30, 2024