What Makes the IES3110 Series Switches the Go-To Choice for Industrial Networking?
In today's fast-paced world, the industrial sector is experiencing rapid advancements in technology. Industries ranging from manufacturing to utilities are increasingly relying on sophisticated networking solutions to enhance efficiency, ensure reliability, and maintain robust operations. However, industrial networking faces unique challenges, such as harsh environments, electromagnetic interference, and the need for high uptime. These challenges make the selection of appropriate networking equipment critical for ensuring smooth and reliable operations. Among the array of options available, the IES3110 series industrial switches stand out as a go-to choice for industrial networking.
What is the IES3110 Series Switch?
The IES3110 series industrial switches are designed to meet the rigorous demands of industrial networking environments. This series, engineered by FS, offers a variety of models, such as IES3110-8TF, IES3110-8TF-R, IES3110-8TF-P, IES3110-8TFP-R, IES3110-16TF, IES3110-8M12, IES3110-8TFM-P, and IES3110-24TF. These models provide 8-24 ports and various speed options, including 10/100/1000BASE-T, Gigabit SFP, and PoE capabilities, ensuring high performance, reliability, and adaptability. These industrial switches function effectively in extreme operating temperatures ranging from -40°C to 75°C. Key software features include advanced security protocols like 802.1X and DHCP Snooping, multiple management protocols (SNMP, RMON, Web, CLI), network redundancy (STP/RSTP/MSTP, G.8032 ERPS), and efficient traffic management (QoS, CoS, DiffServ, IGMP Snooping). The IES3110 series industrial switches, engineered by FS, offer a variety of models, each tailored to specific needs while sharing common features that ensure high performance, reliability, and adaptability.
IES3110 Series Switch
Please note that only a selection of industrial-grade switch models is displayed here; this is not an exhaustive list. For a comprehensive view of our full product range, please visit our official website.
IES3110-8TF-R | ||||||
RJ45 Ports |
8x 10/100/1000BASE-T
|
8x 10/100/1000BASE-T RJ45
|
8x 10/100/1000BASE-T
|
8x 10/100/1000BASE-T
|
8-Port 10/100/1000BASE-T
| 2-Port 10/100/1000BASE-T
|
16x 10/100/1000 Base-T
|
SFP Ports |
2x 100/1000BASE-X SFP
|
2x 100/1000BASE-X SFP
|
2x 100/1000BASE-X SFP
|
2x 100/1000/2500BASE-X SFP
|
2 x 1Gb SFP, 2 x 1/2.5Gb SFP
|
2x 100/1000BASE-X SFP
|
PoE Ports | — | 8x PoE+ | — | 8x PoE+ | 8x PoE+ |
— |
PoE Budget | — | 240W | — | 240W | 240W |
— |
Management Layer | L2+ | L2+ | L2+ | L2+ | L2 |
L2+ |
Time Management | PTP | PTP | PTP | PTP | PTP |
NTP |
IP Rating | IP40 | IP40 | IP30 | IP30 | IP30 |
IP30 |
Operating Temperature | -40 to 75°C | -40 to 75°C | -40 to 75°C | -40 to 75°C | -40 to 75°C |
-40 to 75°C |
Installation |
DIN-rail Mount or Wall Mount
|
DIN-rail Mount or Wall Mount | DIN-rail Mount or Wall Mount | DIN-rail Mount or Wall Mount | DIN-rail Mounting | DIN-rail Mount or Wall Mount |
Advanced Network Features
|
VLAN, QoS, LACP, IGMP, ACL,
DHCP, MSTP
|
VLAN, QoS, LACP, IGMP, ACL,
DHCP, MSTP
|
VLAN, QoS, LACP, IGMP, ACL,
DHCP, MSTP
|
VLAN, QoS, LACP, IGMP, ACL,
DHCP, MSTP
|
VLAN, QoS, LACP, IGMP, ACL,
DHCP, MSTP
|
VLAN, QoS, LACP, IGMP, ACL,
DHCP, MSTP
|
Static Routing
|
✔
|
✔ | ✔ | ✔ | — |
— |
ERPS | ✔ | ✔ | ✔ | ✔ |
✔ |
✔ |
Main Functions and Advantages
The IES3110 series industrial switches offer a variety of features that cater specifically to industrial applications, ensuring robust performance, reliability, and versatility. Here are some of the main functions and advantages:
Enhanced Layer 2+ Functions
The IES3110 series supports advanced Layer 2+ functions, including VLAN, IGMP snooping, and advanced security mechanisms. This functionality enables enhanced traffic management, network segmentation, and secure communications, critical for the smooth operation of industrial networks.
IP40 Protection Rating
These switches come with an IP40-rated enclosure, providing solid protection against dust and water ingress. This rating makes the IES3110 series industrial switches durable and reliable in harsh industrial environments, ensuring prolonged operational life.
Precision Time Protocol (PTP)
The IES3110 series supports Precision Time Protocol (PTP) to ensure highly accurate and synchronized time across the network. This time synchronization is crucial for time-sensitive applications and maintaining log consistency across distributed industrial systems. While most switches in the IES3110 series primarily support PTP, some offer NTP such as IES3110-16TF support for comprehensive time management solutions.
Enhanced Protection and Redundancy
6KV Lightning Protection and ESD 15KV: Designed for models like IES3110-8TFP-R and IES3110-8TF-R, ensuring high protection against electrical surges and electrostatic discharges.
Dual Redundant Power Inputs: Available for IES3110-8TFP-R and IES3110-8TF-R switches, providing added reliability and reducing the risk of power failures.
Ethernet Ring Protection Switching (ERPS)
ERPS support allows the IES3110 series industrial switches to offer rapid network recovery in case of a failure, ensuring minimal downtime. This feature is particularly significant in industries that cannot afford network interruptions.
Quality of Service (QoS)
The IES3110 series industrial switches support Quality of Service (QoS) capabilities, enabling the prioritization of critical data traffic and ensuring that essential industrial applications receive the necessary bandwidth for optimal performance.
Multiple Mounting Options
DIN-rail Mounting: Available for models such as IES3110-8TF, IES3110-16TF, and IES3110-8TF-P. This option allows for efficient use of cabinet space.
Rack Mount: Suitable for IES3110-24TF switches, making them easy to install in standard rack environments.
DIN-rail or Wall Mounting: Options are available for IES3110-8TFP-R, IES3110-8TF-R, and IES3110-8TF-P, offering maximum flexibility in installation.
IES3110 Series Industrial Switches Applications
The IES3110 series is versatile and can be deployed across various industrial environments and applications for industrial networking, including but not limited to:
Manufacturing: Facilitating robust and reliable communications between machines and control systems.
Energy and Utilities: Ensuring effective network management in power plants and utility distribution networks.
Transportation: Supporting data communication in railways, subways, and intelligent transportation systems.
Oil and Gas: Handling the demanding data requirements of exploration, drilling, and pipelines.
Industrial Automation: Enabling seamless operations in automated production lines and robotics.
How to Choose the Right IES3110 Series Switch?
Selecting the appropriate IES3110 series switch takes thoughtful consideration of your specific operational needs for your industrial networking. Here are some key factors to consider that can help you make the best choice:
Network Size
Small Networks: If your industrial setting requires a smaller network with essential Gigabit Ethernet connections, the IES3110-8TF might be the best fit. This model provides just the right number of ports without overloading your network infrastructure.
Larger Networks: For mid-sized to large industrial networks demanding more substantial connectivity, the IES3110-16TF or IES3110-24TF would be ideal, offering up to 16 or 24 ports respectively.
Power Requirements
Redundant Power Supply Needs: If redundant power supplies are a priority to ensure high reliability and uninterrupted operation in critical environments, consider the IES3110-8TF-R. This model provides redundant power inputs for added reliability.
PoE Requirements: For applications that require PoE (Power over Ethernet) to power devices such as IP cameras, wireless access points, or other PoE-enabled equipment, IES3110-8TF-P is perfect for facilitating essential PoE capabilities. For combining PoE with a redundant power supply, the IES3110-8TFP-R can offer extra reliability.
Environmental Conditions
Harsh and Rugged Environments: For setups where rugged connections are crucial, such as environments with high vibrations or electromagnetic interference, the IES3110-8M12—equipped with M12 connectors—would be the best choice. If there’s a need for both rugged M12 connectors and PoE functionality, the IES3110-8TFM-P is a well-rounded selection.
Network Recovery and Reliability
Rapid Network Recovery: If your industrial application cannot afford network interruptions and demands quick recovery times, look for models with Ethernet Ring Protection Switching (ERPS), which ensures minimal downtime and swift network recovery. The IES3110 series industrial switches support Ethernet Ring Protection Switching (ERPS) to enhance network reliability and minimize downtime.
Traffic Management
Prioritization of Critical Data: For industrial networking, where data prioritization is critical to ensure that essential applications receive the necessary bandwidth, it's crucial to consider switches with advanced QoS capabilities.
Conclusion
The IES3110 series industrial switches offer an extensive array of features tailored to meet the rigorous demands of industrial networking. From enhanced Layer 2+ functions to durability and reliability features like IP40 protection and ERPS support, these switches ensure efficient and robust network performance. Whether operating in manufacturing, utilities, transportation, or other critical industrial sectors, choosing the right IES3110 model according to specific needs ensures that networking infrastructures are resilient and capable of handling the complexities of modern industrial networking environments. Moreover, FS offers industrial network solutions tailored to various needs. If you have any questions about industrial networks or industrial switch selection, please feel free to contact us.
You might be interested in
Email Address
![FS Same Day Shipping Ensures Your Business Success](https://media.fs.com/images/community/erp/hmSze_974px548pxAQ2rQ.webp)
-
PoE vs PoE+ vs PoE++ Switch: How to Choose?
May 30, 2024