Why Are the FS D7000 Series Suitable for DCI Networks?
In today's rapidly evolving digital landscape, Data Center Interconnect (DCI) networks are the backbone for seamless data exchange and connectivity between distributed data centers. As the volume of data surges and the need for real-time transmission intensifies, there's an escalating demand for robust, high-capacity, and reliable optical transport solutions. This blog will introduce a series of products tailored to meet the current network demands of DCI — the FS D7000 series.
Introducing the D7000 Series
The D7000 series is a versatile 200G/400G stackable wavelength-division transmission platform designed for high transmission capacity, compact size, low power consumption, and ease of operation and maintenance. It offers seamless optoelectronic integration, enabling unified management of its optical-layer and electrical-layer boards, all-in-one configuration. It also supports dynamic multi-rate mixed transmission. With a comprehensive suite of advanced components—200/400G Muxponder, EDFA, TFF, OPB, ROADM, OTDR, and OCM—it ensures robust performance and adaptability to diverse customer requirements.
With its flexible networking capabilities, extensive service interfaces, varied power options, and optoelectronic coaxial functionality, the D7000 series is ideally suited for interconnecting small, medium, and large data centers, metro and wide-area operator networks, as well as providing interconnection and backup solutions for enterprise networks and computing centers.
Figure 1: D7000 Series Fully Equipped Chassis Diagram
FS D7000 Series Ensures High-Capacity Data Transmission
Single-wavelength 200G/400G
FS D7000 series delivers single wavelength rates of 200G and 400G with a total capacity of 3.2T. This advanced solution is specifically engineered to address the ever-increasing demands for massive data and high-bandwidth real-time transmission, ensuring that your network remains future-proof and highly efficient.
It supports an extensive range of service types, including 100GE and 400GE for high-speed Ethernet applications, OTU2 and OTU4 for optical transport networks, 10GE for robust and scalable Ethernet connections, STM-64 for legacy SDH/SONET requirements, and 8G to 32G FC for demanding Fiber Channel storage networks. This versatility ensures seamless integration into diverse network environments and meets the needs of data centers, telecom providers, and enterprise networks requiring high-performance, reliable, and scalable transmission solutions.
FS D7000 Series Ensures Transmission Reliability
Multi-layered Protection
Ensuring uninterrupted data flow is paramount for mission-critical DCI networks. The D7000 series ensures network continuity through 1+1 optical path protection (OLP). The robustness of optical networks is enhanced by providing real-time failover from damaged trunk lines to pre-established backup lines, ensuring uninterrupted data flow and continuity of network services, which is critical to maintaining high-quality communications and preventing costly downtime.
Redundant Configuration
The product features robust redundancy configurations, including 1+1 protection for critical components like power supplies and main control units, ensuring seamless failover and continuous operation. With PSUs that can be removed or replaced without shutting down the system, variable-speed fans providing front-to-back airflow for superior cooling, and noise and power reduction, the D7000 series offers comprehensive fault tolerance.
Figure 2: D7000 Series Chassis Fan & Power Supply Display
FS D7000 Series Provides Visual WEB Management
AmpCon-T/WebGUI
The Ampcon-T network management software significantly enhances network monitoring and fault resolution efficiency through real-time data visualization and comprehensive multidimensional performance monitoring. Its intuitive reporting platform and dashboard provide an all-encompassing, real-time view of system status and performance, allowing for quick problem identification and improved monitoring efficiency. Additionally, the service view supports the visual display of end-to-end network device link connections, facilitating rapid fault point or bottleneck location, thereby optimizing network performance and troubleshooting.
Furthermore, Ampcon-T offers centralized alarm management and high-precision network telemetry, saving time and effort. It supports alarm viewing and filtering, alarm masking, and email notifications, ensuring timely responses from maintenance personnel to critical events. Its robust fault localization and proactive reporting capabilities achieve millisecond-level fault location speeds, reducing the risk of service interruption and enhancing network reliability and stability. The unified topology view and link measurement features further improve network operation and fault resolution efficiency, ensuring efficient network operation.
Figure 3: D7000 Series Network Management Diagram
Conclusion
In conclusion, the D7000 Series from FS delivers a comprehensive solution to bolster the strength and resilience of DCI networks. With its unmatched speed, space-efficient design, robust protection mechanisms, versatile connectivity options, and intuitive management interface, it empowers businesses to navigate the complexities of modern data transmission with confidence and efficiency. By harnessing the power of the D7000 Series, organizations can elevate the performance and reliability of their DCI infrastructure, driving innovation and connectivity in the digital age.
You might be interested in
Email Address
![FS Same Day Shipping Ensures Your Business Success](https://media.fs.com/images/community/erp/hmSze_974px548pxAQ2rQ.webp)
-
PoE vs PoE+ vs PoE++ Switch: How to Choose?
May 30, 2024