Pre-terminated Cabling
What Is Pre-terminated Cabling?
Pre-terminated cabling refers to network cabling pre-assembled and pre-tested in a controlled environment before being delivered to the installation site. These assemblies, typically used in data centers and high-performance network infrastructures, include fiber optic or copper cables with pre-installed connectors, eliminating the need for field termination. This plug-and-play solution ensures precise connections and accelerates deployment by reducing time spent on installation and testing.
Benefits of Pre-terminated Cabling
Faster Deployment: Pre-terminated cabling eliminates the need for on-site termination and testing, significantly reducing installation time. This makes it ideal for large-scale deployments where quick setup is crucial.
Improved Quality and Reliability: Since the cables are pre-assembled in a controlled environment, they undergo stringent testing before delivery, ensuring consistent performance and reducing the risk of errors or failures.
Minimize Clean-up Work: Compared to termination in uncontrolled field conditions, precision factory termination is carried out in a clean environment. It means that optical fiber ports are much cleaner and usually uncontaminated, enabling better overall electrical transmission. Even when pre-terminated cables need a clean-up, it can be done with ease. Moreover, pre-terminated cabling solutions can help reduce waste and cater to green design and material reuse.
Simplified Installation: The plug-and-play design of pre-terminated cables reduces the complexity of installations, making it easier for technicians with varying skill levels to achieve reliable connections.
Choices for Pre-terminated Cabling Assemblies
With all the advantages listed above, it’s clear that pre-terminated cabling systems are an ideal solution for data centers and other applications where installation speed is crucial. Below are some commonly deployed pre-terminated cabling assemblies.
Fiber Patch Cables
Fiber patch cables are versatile components that come in various configurations based on connector type, core diameter, and cable structure. Popular options include single-mode fiber optic cables and multimode fiber optic cables. These cables ensure reliable temporary fiber optic connections, making them one of the most commonly used pre-terminated fiber solutions in data centers.
Pre-terminated MTP®/MPO Fiber Cables
Pre-terminated MTP®/MPO fiber cables are essential in high-density environments, particularly for supporting 40G, 100G, and even emerging 400G networks. These cables are engineered to deliver high-performance connectivity in data centers where bandwidth demands and scalability are critical.
Pre-terminated Copper Trunk Cables
Pre-terminated copper trunk cables consist of bundled category cables, usually offered in configurations of 6, 12, or 24 cables. These bundles are factory-terminated with modules such as jacks and plugs. These cables deliver high performance, reliability, and precision, making them ideal for environments where these factors are paramount. Options include Cat5e, Cat6, and Cat6a cables in UTP (Unshielded Twisted Pair) and STP (Shielded Twisted Pair) constructions. Termination types vary, including jack-to-jack, jack-to-plug, and plug-to-plug configurations.
-
Fiber Optic Cabling Solutions for Small Data Centers
The wiring density in the traditional data center is low and occupies aa large space; And the traditional wiring products used are single, which makes itvery difficult to lay and manage cables, and is not conducive to future business needs to expand capac
-
Data Center Structured Cabling Solution
Nowadays, the surge of Internet data traffic has promoted the rapid growth of data processing demand and storage demand. Higher speeds and more bandwidth requirements are driving equipment and architecture choices in data center. If the physical layer is
-
Data Center High-speed Cabling Solution
With the massive construction of data centers, the data center cabling market has higher requirements for products than those of the traditional cabling market. Therefore, standard modular design, reliable products, easy and flexible expansion have become