Español
Actualizado el 14 de julio de 2023
86
Overview
The client is a hotel located in Tennessee, USA, designed to meet the needs of both business and vacation travelers. However, the hotel environment changes make guest Internet experience uncomfortable. FS Wi-Fi 6 hotel solution expands wireless coverage without compromising aesthetics, ensuring guests' secure and satisfactory Internet experience.
- Challenge 1Complex hotel structure, unstable signal and blind spots in coverage.
- Challenge 2High demand for aesthetics and do not want to damage the original decoration to deploy the APs.
- Challenge 3The guest network cannot be effectively isolated and the safety of the network can't be guaranteed.
Results
- Premium Internet Experience for Ultimate Guest Enjoyment Across the Region
- Mini Hospitality APs to Solve Room Wireless Deployment ChallengesInstalling access points in guest room aisles negatively impacts network service due to thick walls and cabling issues. FS introduces the compact hospitality AP-N515H, easily deployed in the TV area or next to a desk without damaging walls. The device builds on existing networks for hassle-free internet service.
- Enterprise-grade Secure Network with Effective Guest Network IsolationHotels require a secure and reliable network for operational tasks and to protect guest data. FS Hotel Wireless Solution uses advanced Wi-Fi security protocols, Airware and AC for strict network access control, user isolation mode, and network attack prevention. This secures the network for both visitors and the hotel, ensuring peace of mind for guests and protection for sensitive data.
Soporte técnico
Nombre
Apellido
Correo electrónico
Detalles
0/5000
Estudios de caso
Suscríbete para recibir las últimas noticias
Dirección de correo electrónico
Vídeos
01:17
ago 6, 2024
19
0
Servicio de garantía y mantenimiento | FS
Tendencia reciente
Etiquetas populares
Popular
-
T568A y T568B: dos estándares de cable de red RJ45
jul 15, 2021
-
¿Qué es un patch panel y por qué lo necesitamos?
jul 6, 2021