Español
Actualizado el 26 de julio de 2023
85
Overview
Buy It Direct, a private distributor and retailer of communication products in the UK, partnered with FS to establish a network for their new warehouse layout. FS efficiently communicated and designed the solution, simplifying wiring while ensuring traffic distribution. It successfully met customer expectations, achieving the network construction of the customer's warehouse.
- Challenge 1Seeking a streamlined cabling solution while maintaining network redundancy and stability.
- Challenge 2After Brexit, the tariff policy has changed, making freight a crucial consideration.
- Challenge 3The warehouse network had to be built within the same month, and the office network within 3 months, making the delivery date urgent.
Approach
Results
- Stacking: Core Switches Unite for Optimal PerformanceWe advised the customer to add an extra pair of connections to the core switches in case of master switch failure in the stacking units. Stacking expands port count and boosts network capacity. Stackable switches provide a cost-effective and highly scalable solution.
- MLAG: Effortlessly Control Traffic Distribution Across Multiple LinksConfigured with MLAG for enhanced core switch availability without compromising link quantity due to spanning tree (STP) considerations. Traffic flow remains unaffected using LACP. The S5850 series was selected as the core switch, preventing connection loss in the event of main switch or uplink failure. Stacking was implemented in the office area to expand switch ports and ensure network security.
- Warehouse and Office Networks Seamlessly Integrated for Optimal PerformanceOur team calculated the core switching capacity, considering both stacking and stacking & MLAG solutions. The switch combination consists of POE switches and core switches, with 4-5 PoE switches in each layer, totaling two layers. Stack A is located on the first floor, while Stack B is on the second floor.
Soporte técnico
Nombre
Apellido
Correo electrónico
Detalles
0/5000
Estudios de caso
Suscríbete para recibir las últimas noticias
Dirección de correo electrónico
Vídeos
01:17
ago 6, 2024
13
0
Servicio de garantía y mantenimiento | FS
Tendencia reciente
Etiquetas populares
Popular
-
T568A y T568B: dos estándares de cable de red RJ45
jul 15, 2021
-
¿Qué es un patch panel y por qué lo necesitamos?
jul 6, 2021