English

A Guide to Choose the Right FS S5810 Series Switches

Posted on Mar 28, 2024 by
156

Choosing the right network switch can be a daunting task, especially when considering the myriad of options available in the market. However, when it comes to selecting a Layer 3 switch for your network infrastructure, the FS S5810 Series blend performance, redundancy, and manageability, making them a compelling choice for 10G aggregation layers. In this guide, we will delve into the key aspects of the FS S5810 Series switches to help you make an informed decision for your networking needs.

FS S5810 Series Switches Overview

The FS S5810 series switches are an advanced, high-performance lineup designed specifically for aggregation in both small and large network environments. The S5810 series encompasses a diverse lineup of 5 models, including S5810-28TS, S5810-28FS, S5810-48TS, S5810-48FS and S5810-48TS-P. Each switch within the series is built to accommodate varying network sizes and traffic levels, offering a robust platform for achieving optimal connectivity and network efficiency.

Engineered with cutting-edge Broadcom chip, these powerful switches provide switching capacity of up to 176 Gbps and forwarding rates of 132 Mpps. Furthermore, the series embraces future-ready networking by offering full IPv4/IPv6 dual-stack support, empowering businesses to seamlessly transition between protocols without sacrificing performance or security. This versatility makes the S5810 series switches an ideal choice across a spectrum of industries, from Internet Service Providers (ISPs) and telecommunication giants to the fast-paced worlds of retail, sports, entertainment, and manufacturing.

Enterprise switch

Best Choice for Enterprise Switches

When considering the FS S5810 series switches for your network, it's important to evaluate the specific capabilities of each model and how they align with your network's needs and growth prospects.

Flexible and Scalable Port Options

The FS S5810 Series switches are available in 28 or 48 Gigabit Ethernet port configurations, with each model equipped with four 10G SFP+ uplink connections. Selecting the right switch from the FS S5810 series for your network hinges on understanding the different configurations of each model and how they align with your network's needs.

The S5810-28TS is ideal for small offices needing to connect a fair number of devices via a mix of Ethernet and fiber, while the S5810-28FS suits medium-sized networks with a focus on fiber connectivity but also requiring some copper connection flexibility.

When the situation necessitates a high number of pure copper Ethernet connections, the S5810-48TS is an excellent match, especially in traditional office settings crowded with wired endpoints like desktops, printers, and other networked office gear. Conversely, its counterpart, the S5810-48FS, shifts focus toward fiber-only ports, ideal for long-distance transmission environments that require full fiber connectivity, such as data centers, or locations with significant electromagnetic interference concerns.

In cases where there's a requirement for PoE - to power devices like VoIP phones, wireless access points, or surveillance cameras directly through the Ethernet cabling, the S5810-48TS-P stands out. This model boasts up to 48 PoE+ ports, each providing up to 30w, simplifying network infrastructure and cable management.

When selecting the right switch, evaluating your mix of devices, the required reach of your cabling, the necessity of PoE for certain endpoints, and anticipating your network's future needs are paramount.

Model
Description
28-Port Gigabit Ethernet L3 Switch, 24 x Gigabit RJ45, 4 x Combo SFP Ports, with 4 x 10Gb SFP+ Uplinks, Support MLAG, Broadcom Chip, PicOS® Installed
28-Port Gigabit Ethernet L3 Switch, 28 x 1Gb SFP, with 4 x 10Gb SFP+ Uplinks and 8 x 1G RJ45/SFP Combo Ports, Support MLAG, Broadcom Chip, PicOS® Installed
 
48-Port Gigabit Ethernet L3 Switch, 48 x Gigabit RJ45, with 4 x 10Gb SFP+ Uplinks, Support MLAG, Broadcom Chip, PicOS® Installed
 
48-Port Gigabit Ethernet L3 Switch, 48 x 1Gb SFP, with 4 x 10Gb SFP+ Uplinks, Support MLAG, Broadcom Chip, PicOS® Installed
48-Port Gigabit Ethernet L3 PoE+ Switch, 48 x PoE+ Ports @740W, with 4 x 10Gb SFP+ Uplinks, Support MLAG, Broadcom Chip, PicOS® Installed

 

Maximizing Uptime with Redundancy

Network uptime is mission-critical, and evaluating the redundancy capabilities of FS S5810 Series switches can save you from unexpected downtime.

The robust S5810 series switches equipped with PicOS® system support Multi-Chassis Link Aggregation (MLAG), an advanced networking feature designed for system resilience. It ensures efficient load balancing and provides seamless failover capabilities, vital during unexpected outages or maintenance periods. By strategically forming logical clusters of multiple switches and harnessing the power of link aggregation technology, the S5810 Series switches create a networking environment that is both resilient and highly efficient.

A noteworthy aspect of these network switches is their inclusion of redundant hot-swappable power supplies. This design element is crucial as it guarantees continuous operation by allowing failed components to be replaced without the necessity of shutting down the system, thus reducing the potential for service interruptions. They are also comes with smart fans, which adjust to system temperature changes, maintaining efficiency and extending the hardware life.

Advanced L3 Features

As managed multi-service switches, the S5810 series supports Layer 3 features, including RIP (Routing Information Protocol), OSPF (Open Shortest Path First), and VRRP (Virtual Router Redundancy Protocol), etc. By integrating these Layer 3 features, S5810 series can handle complex routing tasks with ease, building a highly available, scalable, and resilient network. Whether deployed in an enterprise setting, data center, or service provider network, this switch stands as a cornerstone for modern, high-performance networking, adept at adapting to changing network demands and maintaining consistent network availability and efficiency.

Enterprise switch

Fortifying Network Security

Given the ever-increasing cyber threats, FS ensures that the S5810 series switches are fortified with robust security measures. The series supports SSH for secure access, ACL for controlling traffic, AAA for authentication, and radius and TACACS+ for additional security layers. This holistic approach to security means these switches can serve as a formidable barrier against potential network breaches.

Simplified Network Management

Managing network devices can be simplified with the right tools. S5810 series switches not only support standard management protocols such as CLI, SNMP, and SSH, but also offer compatibility with innovative management solutions like AmpCon™. This management suite allows administrators to oversee the complete network lifecycle, encompassing automated configuration, ongoing maintenance, compliance checks, and timely upgrades. This automated approach significantly reduces manual oversight, preventing configuration errors and minimizing network downtime.

S5810

Conclusion

When choosing an FS S5810 series switch, assess your network's current requirements and future growth potential. Consider the ports configuration for connectivity, redundancy features for reliability, Layer 3 functionalities for efficient routing, robust security features to protect your network, and management features for ease of use. By meticulously analyzing these critical aspects, you'll be well on your way to selecting a suitable FS S5810 series switch that serves your network's unique demands.

You might be interested in