What Are the Highlights of Mini Wall-mount Fiber Enclosure?
To meet the demands of the Internet of Things (IoT), fog computing, and micro data center environments, the award-winning mini wall-mount fiber enclosure expands networking possibilities in a wide range of applications and environments. So FS has launched mini wall mount enclosures that aim to provide a high-performance and feature-rich network experience while minimizing the impact on space utilization.
FS FHD® Mini Wall-mount Fiber Enclosure Outlook
The mini wall-mount fiber enclosure (FWME1) can house 1pc FHD® (FS High Density) series fiber optic panel or fiber cassette (exclude 36F). It provides a convenient convergence point for high density interconnect and fiber cable splicing in wall-mount applications. The fiber enclosure features a well-engineered solution for fiber and cable management on both the top and bottom openings of the enclosure. The all-black metal fiber enclosure provides increased durability to protect fiber cables and cope with harsh environments. Additionally, its mini size makes it highly suitable for use in densely populated industrial environments.
Why Choose FS Mini Wall-mount Fiber Enclosure
A Range of Installation Options
The mini wall-mount fiber enclosure offers a range of installation options to suit different needs including wall mounting, surface mounting, DIN rail mounting, and partition wall mounting. The wall and surface mounting are the most used methods that the fiber optical enclosure can be deployed on walls by brackets or sit simply on a flat surface like a desk.
For users who need to use limited space efficiently, the DIN rail installation of this wall mount enclosure is perfect. It can be easily installed on DIN rails, eliminating the need for additional mounting hardware or rack space.
For the partition wall mounting, it's recommended to deploy in certain environments such as offices or server rooms with partition walls. This wall mount enclosure can be mounted directly onto the partition wall by special mounting brackets or wall anchors.
Stacking Function
The mini wall-mount fiber enclosure features stacking capability, allowing up to three independent fiber enclosures to be stacked together as a wall-mounted unit. This stacking functionality enables capacity expansion without occupying additional wall space, resulting in space savings. By stacking the enclosures, users can effectively utilize the vertical space while maintaining a compact footprint, making it an efficient solution for maximizing capacity in a limited area.
Multiple Fiber Cabling Options
The wall mount enclosure supports multiple fiber cabling options:
High Density Interconnect Cabling: By using a fiber optic panel or fiber cassette (excluding 36F), the enclosure allows for high density interconnect cabling, up to 24 Fibers (LC) or 288 Fibers (MTP®-24). These components facilitate the connection and organization of fiber optic cables, enabling efficient and reliable connectivity.
Fiber Cable Splicing Cabling: The mini wall-mount fiber enclosure has built-in fiber splice trays with cable management features. These trays protect and isolate the fiber optic cables and fiber cores during initial installation and fiber cable splicing, ensuring proper organization and protection of the spliced fibers.
Physical Protection
The all-steel fiber enclosure provides robust physical protection for fiber cable routing, splicing, and connections. It ensures reliable protection and management of sensitive fiber optics. The fiber enclosure includes a cable management system, central reinforcement bracket, and bend limiters to safeguard and securely route all sensitive optical fibers. These features help prevent fiber damage due to excessive bending or accidental impact, ensuring the integrity and longevity of the fiber optic infrastructure.
Conclusion
The mini wall mount enclosure also allows for more flexibility in traditional high density interconnects or cross-connects between cable and active equipment while using minimum wall space. Its features and design allow for easy field termination of fiber connectors, splicing, or pre-terminated plug-and-play solutions. If you want to know more about FHD® series products, you can click FS FHD Product Family for High-Density Fiber Optic Cabling Solutions | FS Community.
You might be interested in
Email Address
-
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023