English

Enhancing Data Center Efficiency with Vertical Cable Management Solutions

Updated on Aug 21, 2024 by
19.5k

Rack cable management (RCM) is a significant challenge for network installers and IT technicians in server rooms and data centers. It encompasses six key components: horizontal and vertical cable management, overhead cable tray systems, copper or fiber patch panels, labeling, and cable ties. Together, these elements form a comprehensive system for effective patch cable management. Today’s topic will focus on vertical cable management.

Vertical Cable Management

Benefits of Effective Vertical Cable Management

The rack cabling system is the lifeline of IT operations. Poor cable management can cause catastrophic damage or link failures, such as signal interference, excess cabling, and cooling issues. Vertical rack cable management is no exception. Proper vertical cable management within the server rack ensures accurate data transmission and improves system performance. Let's explore the key benefits of effective vertical cable management.

Reduce Signal Interference: Proper rack cable management will separate power and data cables within the racks, greatly decreasing the chance of crosstalk and interference between power and data cables. Accordingly, it can enhance system performance.

Avoid Unnecessary Cable Damage: The chance of cable damage can usually be ascribed to improper bends, movement, or sharp edges. Most vertical cable management fingers can maintain cable bend radius within the ranges specified for the type of cable being used. Some high-density vertical cable managers with removable covers can protect the cable from sharp edges or dust.

Avoid Unnecessary Cable Damage

Improve Cooling and Airflow: Vertical cable managers use slotted fingers and pass-through holes on the back to easily separate and route cables, preventing them from obstructing airflow within the server rack. By eliminating airflow blockages, these cable managers can enhance the rack's cooling efficiency and ensure optimal performance of the server components.

Improve Cooling and Airflow

Reduce Costs: When vertical rack cable management with bend radius fingers is used directly with angled patch panels, it can eliminate the need for horizontal cable management panels, making vertical cable managers a cost-effective choice. Additionally, these vertical cable management racks are mounted on the side door of the cabinet, saving space inside the cabinet and optimizing the overall layout.

Improve Aesthetics: Vertical cable manager is often used with horizontal cable manager, providing a vertical pathway for cable bundles. The aesthetics of the data center can be improved with each cable neatly arranged in its place.

Improve Aesthetics

Common Types of Vertical Cable Management

Efficient vertical rack cable management is key to securing, bundling, and routing cables without wasting space. Vertical cable managers, typically available in widths of 3" to 10" and heights up to 48U, provide a clear pathway for large volumes of wires, connecting switches to patch panels. Accessories like convoluted tubing and cable ties enhance this setup by organizing and protecting cables along the vertical pathway. FS has also introduced new cable management software to optimize your setup further. Next, let's explore D-Ring and high-density cable management solutions.

Vertical Cable Management for Rack Panels & Enclosures

Single D-Ring Vertical Cable Manager

The D-ring vertical cable manager offers a cost-effective solution for organizing and routing cable bundles along racks and walls. It installs with two screws and features a one-piece design with flexible arms for easy access and installation of complete cable bundles. This design simplifies moves, adds, and changes (MACs). FS offers 1.6" and 3" single D-ring vertical cable managers made of metal, with capacities of up to 60 Cat6 cables (24AWG) and 120 Cat6 cables (24AWG), respectively. For more information about D-ring cable managers, please refer to How to Use D-Ring Cable Manager.

D-ring vertical cable manager

5U Plastic Vertical Cable Manager

The cable management finger is designed to maintain the cable bend radius effectively and can be used with rack mount enclosures or patch panels. Combined with an angled patch panel, it eliminates the need for horizontal cable managers, freeing up rack space for additional patch panels, active equipment, or cable pathways. FS offers a 5U cable management bend radius finger bracket made of ABS plastic, available in 3" depth, suitable for EIA 19" racks or cabinets. The 3" version supports up to 188 pieces of Cat6 24AWG Ethernet cables.

5U Plastic Vertical Cable Manager

High-density Vertical Cable Management for Open Frame Rack

The high-density vertical cable manager comes in single-sided and dual-sided models, suitable for mounting on the side of or between EIA 19" racks or cabinets. Its extended fingers provide maximum cable support for each rack space, while optional removable covers protect cables from damage and dust. Pass-through holes facilitate cable routing between the front and back. The next section will cover three types of high-density vertical cable management racks.

42U and 45U Vertical Single Sided Cable Manager

The 42U vertical single sided cable manager is crafted from high-quality SPCC (Steel Plate Cold Commercial) material and is compatible with 42U and 45U open racks. In contrast, the 45U vertical single sided cable manager is constructed from an ABS body and PVC cover, specifically designed for 45U open racks and capable of accommodating up to 2,745 pieces of Cat6 24AWG Ethernet cables. Both models are ideal for large data centers, server rooms, telecom rooms, enterprise networks, and campus networks. They provide:

      • Efficient vertical cable management solutions

      • Reducing clutter

      • Improving tidiness

      • Enhancing maintenance efficiency in these environments

42U and 45U Vertical Single Sided Cable Manager

 

45U Vertical Dual Sided Cable Manager

The 45U vertical dual sided cable manager is constructed with an ABS body and PVC cover, designed specifically for 45U open racks. It provides a theoretical capacity to accommodate up to 5,490 pieces of Cat6 24AWG Ethernet cables.

Suitable for data centers, telecom rooms, large enterprise networks, and campus setups, this cable manager enhances cleanliness and maintenance while ensuring orderly cables and stable signals. Its robust ABS and PVC construction ensures durability, and its versatile design and simplified installation make it easy to integrate into various environments. The design saves space, protects cables for long-term use, and frees up rack space for additional equipment or cable paths.

45U Vertical Dual Sided Cable Manager

 

Conclusion

Effective vertical rack cable management enhances a data center's appearance, cable traceability, airflow, cooling efficiency, and troubleshooting. FS offers a variety of cable management tools to meet different needs, including popular options like the D-ring and high-density vertical cable managers. We also provide various other solutions, such as horizontal cable managers, cable ties, and cable labels. For all your server rack cable management needs, visit www.fs.com.

You might be interested in

Knowledge
Knowledge
See profile for John.
John
Guidelines for Organizing Server Rack
Mar 11, 2021
72.4k
Knowledge
Knowledge
Knowledge
See profile for Sheldon.
Sheldon
Decoding OLT, ONU, ONT, and ODN in PON Network
Mar 14, 2023
431.1k
Knowledge
See profile for Irving.
Irving
What's the Difference? Hub vs Switch vs Router
Dec 17, 2021
381.5k
Knowledge
See profile for Sheldon.
Sheldon
What Is SFP Port of Gigabit Switch?
Jan 6, 2023
370.9k
Knowledge