Comprehensive Overview of the FS D7000 Series Products
The demand for efficient Data Center Interconnect (DCI) networks is growing exponentially in today's rapidly evolving digital landscape. Organizations require robust and scalable solutions to handle increasing bandwidth demands, ensure high reliability, and maintain low latency across data centers and metropolitan areas. Addressing these needs, the FS D7000 series offers a state-of-the-art solution tailored for modern connectivity challenges.
What is the FS D7000 Series?
The FS D7000 series is a versatile, stackable wavelength division transmission platform designed for 200G and 400G transmission capacities. It features significant transmission capacity, compact size, low power consumption, and easy operation and maintenance. This platform ensures scalable, reliable, and secure connectivity, making it suitable for DCI networks and metropolitan area network transmissions. The D7000 is an advanced optical transmission device for data center interconnects and metropolitan core network transmissions, offering flexible networking capabilities, various service interfaces, diverse power interfaces, and optical/electrical Integration. It supports interconnection and backup for data centers of all sizes and operator networks, accommodating point-to-point, relay, ring, full-mesh FOAM, and ROADM configurations.
Why is the FS D7000 Series Necessary?
As businesses expand and their data needs grow, their infrastructure must adapt to support these changes. The FS D7000 series addresses these challenges by offering:
-
High Scalability: The FS D7000 series accommodates increasing data requirements without compromising performance. It supports network expansion and upgrading, enhancing system scalability and flexibility. Each wavelength supports 200G/400G, yielding a total capacity of 3.2T, efficiently supporting various network applications.
-
Exceptional Reliability: The FS D7000 series ensures consistent network performance with minimal downtime. It offers advanced performance and fault management for rapid response and accurate issue localization. With robust network-level protection methods such as line-side 1+1 protection, client-side 1+1 protection, and device-level 1+1 protection—all with switching times within 50ms—it guarantees high reliability for data disaster recovery.
-
Comprehensive Suite of Advanced Components: The FS D7000 series incorporates a wide range of cutting-edge components such as 200/400G Muxponder, EDFA, TFF, OPB, ROADM, OTDR, and OCM. This ensures exceptional performance and the ability to adapt to diverse customer needs.
-
Seamless Optical/Electrical Integration: By enabling unified management of both optical and electrical boards, the D7000 series supports all-in-one configurations and multi-rate hybrid transmission, providing a streamlined and efficient solution for complex networking environments.
-
Versatile Application Scenarios: The FS D7000 series is perfect for DCI (Data Center Interconnect) and MAN (Metropolitan Area Network) core layers. With a rich set of service interfaces and flexible networking options, it is well-suited for a variety of transmission network deployments.
In addition, the management capabilities of the D7000 series further simplify network device operations. AmpCon-T enables real-time service configuration, performance monitoring, alerts, and optical power management. With features like real-time data visualization, flexible configurations, and robust security, AmpCon-T streamlines system awareness and maintenance. This allows for remote management of network elements, providing easy access to data, alarms, and reports for efficient network maintenance. The user-friendly interface supports multiple browsers, facilitating management and operation anytime, anywhere.
D7000 Product Overview
D7000 series is an all-in-one platform suitable for multiple scenarios. It supports unified management of its optical-layer and electrical-layer boards, allowing integrated configuration, multi-rate hybrid transmission, and efficient operation and maintenance. With powerful features such as the integration of 200/400G Muxponder, EDFA, OPB, ROADM, OTDR, and OCM, the D7000 series flexibly matches customer needs.
Chassis
D7000 series is an all-in-one platform suitable for multiple scenarios. It supports unified management of its optical-layer and electrical-layer boards, allowing integrated configuration, multi-rate hybrid transmission, and efficient operation and maintenance. With powerful features such as the integration of 200/400G Muxponder, EDFA, OPB, ROADM, OTDR, and OCM, the D7000 series flexibly matches customer needs.
Electrical Layer Boards
The D7000 series offers electrical-layer boards, including 200G and 400G muxponders, providing massive capacity and density in a compact footprint. By connecting with MUX/DEMUX, the D7000 series enhances transmission capacity, meets market demands for increased bandwidth, saves rack space, and reduces fiber occupation. This integration ensures efficient use of infrastructure while accommodating growing data transmission needs.
Product Type
|
Product P/N
|
Description
|
---|---|---|
Muxponder
|
D7000 4MC4, 1 x 400G QSFP-DD or 4 x 100G QSFP28 to 1 x 400G CFP2 Muxponder for D7000 Managed Chassis
|
|
Muxponder
|
D7000 2MC2, 2 x 100G QSFP28 to 1 x 200G CFP2 Muxponder for D7000 Managed Chassis
|
|
Muxponder
|
D7000 11MC2, 1 x 100G QSFP28+10 x 10G SFP+ to 1 x 200G CFP2 Muxponder for D7000 Managed Chassis
|
|
Muxponder
|
D7000 20MC2, 20 x 10G SFP+ to 1 x 200G CFP2 Muxponder for D7000 Managed Chassis
|
4MC4 muxponder is designed for building high-capacity optical transport networks. It supports 1x 400G or 4x 100G services on the client side, with capabilities for 400GE, 100GE and OTU4 functions. While on the line side, it features a 400G CFP2-DCO pluggable module.
2MC2 muxponder is designed for building high-capacity optical transport networks. It supports 2x 100G services on the client side, with capabilities for 100GE and OTU4 functions. While on the line side, it features a 200G CFP2-DCO pluggable module.
11MC2 muxponder is designed for building high-capacity optical transport networks. It supports 1x 100G+10x 10G services on the client side, with capabilities for 100GE, OTU4, 10G WAN/LAN, OTU2, OTU2E, STM-64, FC800, FC1000, FC1600, FC3200 functions. While on the line side, it features a 200G CFP2-DCO pluggable module.
20MC2 muxponder is designed for building high-capacity optical transport networks. It supports 20x 10G services on the client side, with capabilities for 10G WAN/LAN, OTU2/2E, STM-64, 8-32G FC functions. While on the line side, it features a 200G CFP2-DCO pluggable module.
Optical Layer Boards
The D7000 series offers a variety of optical-layer boards, including EDFA, TFF, OPB, ROADM, OTDR, and OCM, providing flexible solutions to meet diverse customer requirements.
Product Type
|
Product P/N
|
Description
|
---|---|---|
Optical Amplifiers
|
D7000 OA1825, DWDM EDFA Bidirectional Amplifier with PA 15-25dB and BA 8-18dB Gain, 21.5dBm Output for D7000 Series Managed Chassis, with Built in OSC, VOA
|
|
Optical Amplifiers
|
D7000 OA1835, DWDM EDFA Bidirectional Amplifier with PA 22-35dB and BA 8-18dB Gain, 21.5dBm Output for D7000 Series Managed Chassis, with Built in OSC, VOA
|
|
Optical Amplifiers
|
D7000 OLA2525, DWDM EDFA In-line Amplifier with Dual LA 15-25dB Gain, 21.5dBm Output for D7000 Series Managed Chassis, with Built in OSC, VOA
|
|
Optical Protection
|
D7000 OPB2-I, 1+1 Optical Protection Switch for D7000 Managed Chassis, with Built in 2 Protection Groups
|
|
Optical Protection
|
D7000 OPB2, 1+1 Optical Protection Switch for D7000 Managed Chassis
|
|
Fiber Monitoring
|
D7000, OTDR08, 8 Channels 1501nm Optical Time Domain Reflectometer (OTDR) for D7000 Series Managed Chassis
|
|
Fiber Monitoring
|
D7000 OCM08, 8 Channels 1528~1568nm Optical Channel Monitor (OCM) for D7000 Series Managed Chassis
|
|
Mux Demux&OADM
|
D7000 ROADM-09T, 9-degree CDCF Pluggable ROADM for D7000 Managed Chassis, Featuring WSS Technology
|
|
Mux Demux&OADM
|
OMD48ECM, 48 Channels 100GHz C14-C61 Passive, Dual Fiber DWDM Mux and Demux with Monitor Port, LC/UPC, 1U Rack
|
In conclusion, the FS D7000 Series offers scalable, reliable, and secure solutions for modern DCI and metro networks. With efficient management features and versatile board options, FS ensures tailored solutions to meet our customers' specific needs, supporting the growing demands of today's digital landscape.
You might be interested in
Email Address
-
PoE vs PoE+ vs PoE++ Switch: How to Choose?
May 30, 2024