- English
- German
- French
- Spanish
- Japanese
- Italian
- Chinese
- Chinese (traditional)
- Home
- Blog
- Case Study
- Knowledge Center
- Glossary
- Story
- Video
- Blog Type
- Product
- Topic
- Region
Hot Search
- Product Updates
- Share FS
- PoE Switch
- Networking
- Networking Devices
- Home
- Blog
- Case Study
- Knowledge Center
- Glossary
- Story
- Video
-
- Home
- Blog
- Case Study
- Knowledge Center
- Glossary
- Story
- Video
- Blog Type
- Product
- Topic
- Region
- Home
- Blog
- Case Study
- Knowledge Center
- Glossary
- Story
- Video
- English
Hot Search
- Product Updates
- Share FS
- PoE Switch
- Networking
- Networking Devices
Introducing FS Fiber Pigtail Series
Fiber optic pigtails offer a convenient and efficient solution for establishing communication connections in the field. They are carefully made, tested, and follow industry rules to make sure they work well. With FS fiber pigtails, you can achieve reliable, high-performance connectivity that meets your specific requirements.
Explore FS Fiber Pigtail Family
Simplex Pigtails
Simplex pigtails are fiber optic cables consisting of a single strand of fiber with a connector pre-installed at one end. Simplex pigtails are available in different fiber types, such as single-mode pigtails or multimode pigtails, to suit specific transmission requirements.
FS simplex single-mode pigtails comply with the G.657.A1 standard. These single-mode pigtails are designed with a 10mm minimum bend radius, ensuring enhanced flexibility and ease of installation. For multimode pigtails, we utilize Bend-Insensitive Fiber (BIF), which has a smaller bend radius of 7.5mm. This fiber type enables efficient transmission even in high-density splicing applications where space is limited.
Unjacketed Color-coded Pigtails
Color-coded pigtails are fiber optic pigtails that incorporate a color-coding system to identify and differentiate individual fibers easily. Each fiber within the pigtail is assigned a unique color, typically achieved by coating the fiber or using colored buffer tubes. The color coding follows industry-standard color schemes, such as the TIA-598 or IEC-60793-1 standards.
Faster connector identification with color-coded pigtail avoids incorrect patching by possible fiber flipping. Technicians can quickly and accurately connect fibers to their corresponding counterparts in patch panels, splice enclosures, or other network components.
Bunch pigtails
Bunch pigtails consist of multiple individual fibers bundled together in a single jacket. These fibers are typically color-coded for easy identification. Bunch pigtails are utilized for precise alignment of fiber optic components and are commonly deployed in fiber distribution panels and interconnect modules. They provide a convenient and organized solution for fiber splicing, allowing for efficient management and connection of multiple fibers.
Ribbon Pigtails
Ribbon pigtails are similar to bunch pigtails but have a distinct structure. Instead of individual fibers, ribbon pigtails consist of multiple fibers arranged side by side and held together with a matrix material. These fibers are typically flat and aligned in a ribbon-like formation.
Ribbon pigtails offer a compact size, lightweight design, and high efficiency, which significantly reduces the cost associated with field fusion splicing. Ribbon pigtails are capable of simultaneously connecting multiple fibers, making them suitable for high-density fiber connections in environments like data centers, fiber distribution frames, and fiber switches.
Why Choose FS Fiber Pigtails?
Diverse Product Types to Meet Varied Needs
Flexible Application: Different pigtails support both fusion and mechanical splicing for fiber cabling systems. FS understands the importance of meeting varied needs, which is why we provide a wide selection of cable jacket options, including PVC, LSZH, and OFNP flame-retardant grades. At FS, every fiber comes with a tightly buffered coating, ensuring not only efficient protection but also enhanced performance.
Customization Services: We offer a wide range of options for customization, including LC, SC, FC, ST, and LSH connectors, allowing you to choose the connector type that best fits your specific requirements. Moreover, we provide flexibility in cable diameters, offering 0.9mm and 2.0mm, which enables convenient installation based on your needs. Additionally, our fiber counts range from 4 to 96, providing a variety of choices to accommodate different network configurations.
Special Services Enhanced Fiber Pigtail Reliability
Test Center: At FS, we provide optical testing that guarantees low insertion loss and high return loss in our products. Our offerings meet the requirements of IEC-61754 and TIA-604 (FOCIS) standards, ensuring reliable and efficient performance in your optical network infrastructure.
Warehouse and Delivery: FS operates seven warehousing centers worldwide, strategically located in the USA, Germany, Australia, Singapore, China, Japan, and the UK. We have established partnerships with numerous international logistics companies such as DHL, FedEx, UPS, and Startrack. These collaborations enable us to provide our global customers with efficient and precise delivery services.
Conclusion
Fiber optic pigtails are great for connecting fiber optics in structured cabling systems like data centers, broadband CATV, and FTTH. They are also used for voice services in ATM and SONET networks. FS has many fiber pigtail options for different needs, including fiber counts, connectors, and lengths to suit your specific application. Visit our website today and find the solution for your network infrastructure.
You might be interested in
Email Address
-
PoE vs PoE+ vs PoE++ Switch: How to Choose?
Mar 16, 2023